text.skipToContent text.skipToNavigation

BPEO Fiber Closure

Fiber Closures BPEO are designed with flexibility in application in mind. Available in a range of sizes, they can be deployed above grade (pole, facade) or below grade (manhole, handhole). These closures can be used for fiber-to-the-home (FTTH) deployments and any type of optical fiber cable deployment in the outside plant. Mechanical and tool free: Easy to re-enter and close; integrated sealing gasket keeps water out . The built-in seals of the BPEO in conjunction with the latch mechanism ensure that the closure remains watertight even after frequent use. The sealing gasket requires no replacement and no addition of sealant material, even after several open/close operations.

You might also be interested in

Products

Product Number Product Name
N502065A BPEO Fiber Closure, Size 1 End Distribution Point with one express cable and 4 branch cables. Organiser holds up to 12 splice trays
UU009065580 BPEO Fiber Closure, Size 0 ECAM Connect 1SPL1x4 SC APC
B1-D12-0000-000-03A-0000B BPEO Fiber Closure, Size 1 Fiber Distribution Point Branch Connect 8 SC APC 1TR 1BK
BH-D16-0000-000-04A-0000B BPEO Fiber Closure, Size 1.5 Fiber Branch new Generation Connect 16SC APC 2TR 1BK
B2-CDP-0000-000-000-0000 BPEO Fiber Closure, Size 2 Cable Distribution Point for one express cable and up to 6 branch cables. Organiser holds up to 30 splice trays
N501982A BPEO Fiber Closure, Size 2 Branch Distribution Point pre-equipped with 1 D18 ECAM for express cable from 12 to 18mm, for up to 16 branch cables, with trays preloaded for up to 336FO and 1 Wall Mounting Bracket
UU001507605 BPEO Fiber Closure, Size 1 Fiber Distribution Point with one express cable and for up to 10 drop cables. Organiser holds up to 12 splice trays
B2-EDP-0000-000-30S-0000 BPEO Fiber Closure, Size 2 End Distribution Point for up to one express cable and up to 12 branch cables, pre-equipped with a 30 High Density Trays for up to 720 splices, for Low Bend Loss radius fibre
FQ100080834 BPEO Fiber Closure, Size 1 Fiber Distribution Point with one express cable and for up to 16 drop cables. Organiser holds up to 12 splice trays
BH-12P-D00-03A-PG12 BPEO Fiber Closure, Size 1.5 with Evolv Pushlok Technology, 12 ports with 3 splice trays, 8 SC APC adapters
UU009065556 BPEO Fiber Closure, Size 0 ECAM Connect 2SPL1x4 SC APC
N502061A BPEO Fiber Closure, Size 1 End Distribution Point with one express cable and 4 branch cables. Equipped with a 7 slots ramp organizer
FQ100068250 BPEO Fiber Closure, Size 3 Cable Distribution Point for one express cable and up to six branch cables. Organiser holds up to 48 splice trays
UU003711247 BPEO Fiber Closure, Size 1.5 ECAM Connect 12 Ports SC APC
UU003711254 BPEO Fiber Closure, Size 0 ECAM Connect 4 Ports SC APC
N501993A BPEO Fiber Closure, Size 0 with 4 ECAM S6 preinstalled, 1 ECAM D18, Sealing Kit from 6 to 9mm, 1 splice tray 12FO
B2-CDP-0000-000-30S-0000 BPEO Fiber Closure, Size 2 Cable Distribution Point for up to one express and 6 branch cables, pre-equipped with a 30 High Density Trays for up to 720 splices, for Low Bend Loss radius fibre
N501995A BPEO Fiber Closure, Size 1.5 Fiber Distribution Point Branch, 1 ECAM D18, 2 Sealing Kits : 9-12mm , 12- 15mm. Equipped with 12 high density trays (288FO)
N502039A BPEO Fiber Closure, Size 0 with 6 ECAM S6 preinstalled, 1 ECAM D18, Sealing Kit from 6 to 9mm, 1 splice tray 12FO
B0-08P-D00-02A-PG08 BPEO Fiber Closure, Size 0 with Evolv Pushlok Technology, 8 ports with 2 splice trays, 8 SC APC adapters
UU003711239 BPEO Fiber Closure, Size 0 ECAM Connect 8 Ports SC APC
FQ100082228 BPEO Fiber Closure, Size 0 Fiber Distribution Point with one express cable and for up to 12 drop cables and 2 branch cables. Organiser holds up to 4 splice trays
N502029A BPEO Fiber Closure, Size 1 Fiber Distribution Point with one express cable and for up to 16 drop cables. Closure equipped with 7 slots ramp organizer
B0-04P-D00-02A-PG04 BPEO Fiber Closure, Size 0 with Evolv Pushlok Technology, 4 ports with 2 splice trays, 4 SC APC adapters
FQ100068185 BPEO Fiber Closure, Size 1 End Of Cable for up to 4 single cable entries. Organiser holds up to 12 splice trays
UU004973481 BPEO Fiber Closure, Size 1.5 Cable Distribution Point for up to 13 drop cables and two branch cables. Organiser holds up to 12 splice trays
B2-EDP-0000-000-000-0000 BPEO Fiber Closure, Size 2 End Distribution Point for up to one express cable and up to 12 branch cables. Organiser holds up to 30 splice trays
N501994A BPEO Fiber Closure, Size 1 Fiber Distribution Point Branch, 1 ECAM D18, 2 Sealing Kits: 6-9 mm , 9-12mm, 1 Bracket. Equipped with 8 splice trays 12 FO
N502031A BPEO Fiber Closure, Size 1 End Distribution Point with one express cable and 4 branch cables. Equipped with a 7 slots ramp organizer
N501998A BPEO Fiber Closure, Size 3 Branch Distribution Point with one express cable and for up to 16 branch cables. Organiser holds up to 48 splice trays
N502032A BPEO Fiber Closure, Size 1 Cable Distribution Point with one express cable and 2 branch cables. This closure is equipped with a 7 slots ramp organizer
B2-BDP-0000-000-000-0000 BPEO Fiber Closure, Size 2 Branch Distribution Point for up to one express cable and 16 branch cables. Organiser holds up to 30 splice trays
FQ100068268 BPEO Fiber Closure, Size 3 End Distribution Point with one express cable and for up to 12 branch cables. Organiser holds up to 48 splice trays
B1-08P-D00-02A-PG08 BPEO Fiber Closure, Size 1 with Evolv Pushlok Technology, 8 ports with 2 splice trays, 8 SC APC adapters
UU007740473 BPEO Fiber Closure, Size 1.5 Cable Distribution Point for up to 25 drop cables and two branch cables. Organiser holds up to 12 splice trays
N501997A BPEO Fiber Closure, Size 3 Branch Distribution Point pre-equipped with 1 ECAM D18, 2 Sealing Kits 12-15 mm, 15-18mm, 1 Bracket, with 36 splice trays (432FO)
UU009372267 BPEO Fiber Closure, Size 0 Fiber Distribution Point with one express cable and for up to 8 drop cables and 1 branch cable. Organiser holds up to 4 splice trays
N502066A BPEO Fiber Closure Cable distribution point for one express and two branch cables. Organizer holds up to 12 splice trays
N502030A BPEO Fiber Closure, Size 1 Fiber Distribution Point with one express cable and for up to 10 drop cables. Closure equipped with 7 slots ramp organizer
FQ100068193 BPEO Fiber Closure, Size 1 Cable Distribution Point with one express cable and 2 branch cables. Organiser holds up to 12 splice tray
BH-CDP BPEO Fiber Closure, Size 1.5 Cable Distribution Point with one express cable and four branch cables. Organiser holds up to 12 splice trays
BH-FBG BPEO Fiber Closure, Size 1.5 Fiber Distribution Point Branch with one express cable and seventeen branch cables. Organiser holds up to 12 splice trays
BH-EDP BPEO Fiber Closure, Size 1.5 Cable Distribution Point with one express cable and five branch cables. Organiser holds up to 12 splice trays
B0-E04-D15K-01A-PG04 BPEO Fiber Closure, BPEO ECAM Connect, S0, Distribution Box, Midspan Access (12-15mm), 4 pigtails SC APC
B0-E04-D15K-01A-2102 BPEO Fiber Closure, BPEO ECAM Connect, S0, Distribution Box, Midspan Access (12-15mm) 2 Splitter 1x2 SC APC
B0-E10-0000-000-1108-7030 BPEO Fiber Closure, BPEO ECAM Connect, S0 DTAP Box (70/30), 1 SPL 1x8 SC APC IN/OUT preconnectorized
B0-06P-0000-000-2102 BPEO Fiber Closure, BPEO ECAM Connect, S0, Densification Box, 2 SPL 1x2 SC APC IN/OUT preconnectorized, 6 ports ECAM Connect
B0-E09-0000-000-1108 BPEO Fiber Closure, BPEO ECAM Connect,S0, End Box, 1 SPL 1x8 SC APC IN/OUT preconnectorized
B0-E10-0000-000-2104 BPEO Fiber Closure, BPEO ECAM Connect, S0, Densification Box, 2 SPL 1X4 SC APC IN/OUT preconnectorized