


ECAM-D-27-RND-CSM-CL
ECAM External Cable Assembly Module for BPEO BPEO ECAM D27 Round CSM Double-Entry Cable Sealing for mid span access configuration for cable from 5 to 27 mm diameter with central strength members (CSM) such as “ALTOS” cables from Corning or similar
You might also be interested in
General Specifications
Product Number | ECAM-D-27-RND-CSM-CL |
Brand | BPEO |
Cable Type | Round |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Main Cable Diameter | 5 - 27 mm |
Main cable oval port count | 2 |
Sealing Type | Rubber O Ring |
Ordering Information
Units per Delivery | 10/1 |
Cable Entry concept "ECAM" (External Cable Assembly Module)
Cable preparation away from the closure – sealing and anchoring in a single device - plug on front side
Cable entry design "single ECAM" for cables various shape (Round, Pixian , ROC™, SST)
Single ECAM range to be used in adequate hexagonal ports of the BPEO Closures range , respectively "S6/S7", "S9,5", "S12", "S18"
Cable Entry design "double ECAM" for uncut feeder cables various shape round
Double ECAM range to be used in adequate oval ports of the BPEO Closures range , respectively "D18", "D20", "D27"
Specific "ECAM" kit content to manage fiber cables with central strength members
Specific kit to be used with MiniXtend® and/or ALTOS® cables from Corning®