text.skipToContent text.skipToNavigation

FQ100081659

ECAM External Cable Assembly Module for BPEO  BPEO ECAM S6/S7 FRP Single-Entry Cable Sealing seals and anchors rectangular shape cables with dimensions of 2 × 3 mm and of 1.6 × 2 mm

Typically ships in 28 day(s) Actual lead time confirmed upon receipt of order.

You might also be interested in
General Specifications
Product Number FQ100081659
Brand BPEO
Cable Type FRP (Pixian)
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Main Cable Diameter 2x3 mm and 1.6x2 mm
Main cable oval port count 1
Sealing Type Rubber O Ring
Ordering Information
Units per Delivery 60/1

Cable Entry concept "ECAM" (External Cable Assembly Module)

Cable preparation away from the closure – sealing and anchoring in a single device - plug on front side

Cable entry design "single ECAM" for cables various shape (Round, Pixian , ROC™, SST)

Single ECAM range to be used in adequate hexagonal ports of the BPEO Closures range , respectively "S6/S7", "S9,5", "S12", "S18"

Cable Entry design "double ECAM" for uncut feeder cables various shape round

Double ECAM range to be used in adequate oval ports of the BPEO Closures range , respectively "D18", "D20", "D27"

Specific "ECAM" kit content to manage fiber cables with central strength members

Specific kit to be used with MiniXtend® and/or ALTOS® cables from Corning®