text.skipToContent text.skipToNavigation

N721327A

ECAM External Cable Assembly Module for BPEO  S18, 2 SST, FRP Strain Relief

Contact Distributor for Lead Time

You might also be interested in
General Specifications
Product Number N721327A
Brand BPEO
Cable Type SST-Drop™
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Approvals and Listings IEC61753-1_Ed02(2020) 
Design and Test Criteria IP68 
Design
Main Cable Diameter 8,1 x 4,5 mm
Sealing Type Rubber O Ring
Distribution Port Count 2
Ordering Information
Units per Delivery 20/1

Cable Entry concept "ECAM" (External Cable Assembly Module)

Cable preparation away from the closure – sealing and anchoring in a single device - plug on front side

Cable entry design "single ECAM" for cables various shape (Round, Pixian , ROC™, SST)

Single ECAM range to be used in adequate hexagonal ports of the BPEO Closures range , respectively "S6/S7", "S9,5", "S12", "S18"

Cable Entry design "double ECAM" for uncut feeder cables various shape round

Double ECAM range to be used in adequate oval ports of the BPEO Closures range , respectively "D18", "D20", "D27"

Specific "ECAM" kit content to manage fiber cables with central strength members

Specific kit to be used with MiniXtend® and/or ALTOS® cables from Corning®