EDGE™ Rear Access Cabinet
Wall and door Kit for the EDGE™ Optical Distribution Single Frame (Left or Right) provide extra security against unauthorized access. Doors come fitted with integrated locking mechanism. The doors can be removed by one person.
Dimensions (H x W x D)
Products
| Product Number | Product Name | |
|---|---|---|
| CAB4KT2218PGN | EDGE™ Optical Distribution Dual-Frame Door and Side Wall Kit, 2200 mm (H) x 1800 mm (W) x 600 mm (D) | |
| CABRKT2209PGN | EDGE™ Optical Distribution Frame Single Door and Side wall kit (Left or Right) | |
| EDG-CAB-R2009NNLNB | EDGE™ Rear Access Cabinet Single Cabinet H2000 x W900 x D600, left cable entry, no side walls, no doors, bottom channel, flat pack | |
| EDG-CAB-R2009NNRNB | EDGE™ Rear Access Cabinet Single Cabinet H2000 x W900 x D600, right cable entry, no side walls, no doors, bottom channel, flat pack | |
| EDG-CAB-R2012NNBNB | EDGE™ Rear Access Cabinet Single Cabinet, right cable entry, no side walls, no doors, bottom channel, flat pack | |
| EDG-CAB-R2209NNLAB | EDGE™ Rear Access Cabinet | |
| EDG-CAB-R2209NNLNB | EDGE™ Rear Access Cabinet Single Cabinet H2200 x W900 x D600, left cable entry, no side walls, no doors, bottom channel, flat pack | |
| EDG-CAB-R2209NNRAB | EDGE™ Rear Access Cabinet | |
| EDG-CAB-R2209NNRNB | EDGE™ Rear Access Cabinet Single Cabinet H2200 x W900 x D600, right cable entry, no side walls, no doors, bottom channel, flat pack | |
| EDG-CAB-R2209PGLAB | EDGE™ Rear Access Cabinet Single Cabinet H2200 x W900 x D600, left cable entry, with side walls, door with acrylic glass window, bottom channel, assembled | |
| EDG-CAB-R2209PGLNB | EDGE™ Rear Access Cabinet Single Cabinet H2200 x W900 x D600, left cable entry, with side walls, door with acrylic glass window, bottom channel, flat pack | |
| EDG-CAB-R2209PGRAB | EDGE™ Rear Access Cabinet Single Cabinet H2200 x W900 x D600, right cable entry, with side walls, door with acrylic glass window, bottom channel, assembled | |
| EDG-CAB-R2209PGRAN | EDGE™ Rear Access Cabinet Single Cabinet H2200 x W900 x D600, right cable entry, with side walls, door with acrylic glass window, no bottom channel, assembled | |
| EDG-CAB-R2209PGRNB | EDGE™ Rear Access Cabinet Single Cabinet H2200 x W900 x D600, right cable entry, with side walls, door with acrylic glass window, bottom channel, flat pack | |
| EDG-CAB-R2209PGRNN | EDGE™ Rear Access Cabinet Single Cabinet H2200 x W900 x D600, right cable entry, with side walls, door with acrylic glass window, no bottom channel, flat pack | |
| EDG-CAB-R7F09NNLAB | EDGE™ Rear Access Cabinet Single Cabinet H7ft x W900 x D600, left cable entry, no side walls, no doors, bottom channel, assembled | |
| EDG-CAB-R7F09NNLNB | EDGE™ Rear Access Cabinet Single Cabinet H7ft x W900 x D600, left cable entry, no side walls, no doors, bottom channel, flat pack | |
| EDG-CAB-R7F09NNRAB | EDGE™ Rear Access Cabinet Single Cabinet H7ft x W900 x D600, right cable entry, no side walls, no doors, bottom channel, assembled | |
| EDG-CAB-R7F09NNRNB | EDGE™ Rear Access Cabinet Single Cabinet H7ft x W900 x D600, right cable entry, no side walls, no doors, bottom channel, flat pack | |
| EDG-CAB-R7F09PGLAB | EDGE™ Rear Access Cabinet Single Cabinet H7ft x W900 x D600, left cable entry, with side walls, door with acrylic glass window, bottom channel, assembled | |
| EDG-CAB-R7F09PGLNB | EDGE™ Rear Access Cabinet Single Cabinet H7ft x W900 x D600, left cable entry, with side walls, door with acrylic glass window, bottom channel, flat pack | |
| EDG-CAB-R7F09PGRAB | EDGE™ Rear Access Cabinet Single Cabinet H7ft x W900 x D600, right cable entry, with side walls, door with acrylic glass window, no bottom channel, assembled | |
| EDG-CAB-R7F09PGRAN | EDGE™ Rear Access Cabinet Single Cabinet H7ft x W900 x D600, right cable entry, with side walls, door with acrylic glass window, no bottom channel, assembled | |
| EDG-CAB-R7F09PGRNB | EDGE™ Rear Access Cabinet Single Cabinet H7ft x W900 x D600, right cable entry, with side walls, door with acrylic glass window, bottom channel, flat pack | |
| EDG-CAB-R7F09PGRNN | EDGE™ Rear Access Cabinet Single Cabinet H7ft x W900 x D600, right cable entry, with side walls, door with acrylic glass window, no bottom channel, flat pack | |
| EDG-CAB2-R2218NNRAB | EDGE™ Rear Access Cabinet | |
| EDG-CAB2R2218NNRAB | EDGE™ Rear Access Cabinet Dual Cabinet H2200 x W1800 x D600, both sides cable entry, no side walls, no doors, bottom channel, assembled | |
| EDG-CAB2R2218NNRNB | EDGE™ Rear Access Cabinet Dual Cabinet H2200 x W1800 x D600, both sides cable entry, no side walls, no doors, bottom channel, flat pack | |
| EDG-CAB2R2218PGRAB | EDGE™ Rear Access Cabinet Dual Cabinet H2200 x W1800 x D600,both sides cable entry, with side walls, door with acrylic glass window, bottom channel, assembled | |
| EDG-CAB2R2218PGRNB | EDGE™ Rear Access Cabinet Dual Cabinet H2200 x W1800 x D600, both sides cable entry, with side walls, door with acrylic glass window, no bottom channel, flat pack | |
| EDG-CAB2R7F18NNRAB | EDGE™ Rear Access Cabinet Dual Cabinet H7ft x W1800 x D600, both sides cable entry, no side walls, no doors, bottom channel, assembled | |
| EDG-CAB2R7F18NNRNB | EDGE™ Rear Access Cabinet Dual Cabinet H7ft x W1800 x D600, both sides cable entry, no side walls, no doors, bottom channel, flat pack | |
| EDG-CAB2R7F18PGRAB | EDGE™ Rear Access Cabinet Dual Cabinet H7ft x W1800 x D600, both sides cable entry, with side walls, door with acrylic glass window, bottom channel, assembled | |
| EDG-CAB2R7F18PGRNB | EDGE™ Rear Access Cabinet Dual Cabinet H7ft x W1800 x D600, both sides cable entry, with side walls, door with acrylic glass window, no bottom channel, flat pack |