text.skipToContent text.skipToNavigation

EDGE™ Rear Access Cabinet

Wall and door Kit for the EDGE™ Optical Distribution Single Frame (Left or Right) provide extra security against unauthorized access. Doors come fitted with integrated locking mechanism. The doors can be removed by one person.


Products

Product Number Product Name
CAB4KT2218PGN EDGE™ Optical Distribution Dual-Frame Door and Side Wall Kit, 2200 mm (H) x 1800 mm (W) x 600 mm (D)
CABRKT2209PGN EDGE™ Optical Distribution Frame Single Door and Side wall kit (Left or Right)
EDG-CAB-R2009NNLNB EDGE™ Rear Access Cabinet Single Cabinet H2000 x W900 x D600, left cable entry, no side walls, no doors, bottom channel, flat pack
EDG-CAB-R2009NNRNB EDGE™ Rear Access Cabinet Single Cabinet H2000 x W900 x D600, right cable entry, no side walls, no doors, bottom channel, flat pack
EDG-CAB-R2012NNBNB EDGE™ Rear Access Cabinet Single Cabinet, right cable entry, no side walls, no doors, bottom channel, flat pack
EDG-CAB-R2209NNLAB EDGE™ Rear Access Cabinet
EDG-CAB-R2209NNLNB EDGE™ Rear Access Cabinet Single Cabinet H2200 x W900 x D600, left cable entry, no side walls, no doors, bottom channel, flat pack
EDG-CAB-R2209NNRAB EDGE™ Rear Access Cabinet
EDG-CAB-R2209NNRNB EDGE™ Rear Access Cabinet Single Cabinet H2200 x W900 x D600, right cable entry, no side walls, no doors, bottom channel, flat pack
EDG-CAB-R2209PGLAB EDGE™ Rear Access Cabinet Single Cabinet H2200 x W900 x D600, left cable entry, with side walls, door with acrylic glass window, bottom channel, assembled
EDG-CAB-R2209PGLNB EDGE™ Rear Access Cabinet Single Cabinet H2200 x W900 x D600, left cable entry, with side walls, door with acrylic glass window, bottom channel, flat pack
EDG-CAB-R2209PGRAB EDGE™ Rear Access Cabinet Single Cabinet H2200 x W900 x D600, right cable entry, with side walls, door with acrylic glass window, bottom channel, assembled
EDG-CAB-R2209PGRAN EDGE™ Rear Access Cabinet Single Cabinet H2200 x W900 x D600, right cable entry, with side walls, door with acrylic glass window, no bottom channel, assembled
EDG-CAB-R2209PGRNB EDGE™ Rear Access Cabinet Single Cabinet H2200 x W900 x D600, right cable entry, with side walls, door with acrylic glass window, bottom channel, flat pack
EDG-CAB-R2209PGRNN EDGE™ Rear Access Cabinet Single Cabinet H2200 x W900 x D600, right cable entry, with side walls, door with acrylic glass window, no bottom channel, flat pack
EDG-CAB-R7F09NNLAB EDGE™ Rear Access Cabinet Single Cabinet H7ft x W900 x D600, left cable entry, no side walls, no doors, bottom channel, assembled
EDG-CAB-R7F09NNLNB EDGE™ Rear Access Cabinet Single Cabinet H7ft x W900 x D600, left cable entry, no side walls, no doors, bottom channel, flat pack
EDG-CAB-R7F09NNRAB EDGE™ Rear Access Cabinet Single Cabinet H7ft x W900 x D600, right cable entry, no side walls, no doors, bottom channel, assembled
EDG-CAB-R7F09NNRNB EDGE™ Rear Access Cabinet Single Cabinet H7ft x W900 x D600, right cable entry, no side walls, no doors, bottom channel, flat pack
EDG-CAB-R7F09PGLAB EDGE™ Rear Access Cabinet Single Cabinet H7ft x W900 x D600, left cable entry, with side walls, door with acrylic glass window, bottom channel, assembled
EDG-CAB-R7F09PGLNB EDGE™ Rear Access Cabinet Single Cabinet H7ft x W900 x D600, left cable entry, with side walls, door with acrylic glass window, bottom channel, flat pack
EDG-CAB-R7F09PGRAB EDGE™ Rear Access Cabinet Single Cabinet H7ft x W900 x D600, right cable entry, with side walls, door with acrylic glass window, no bottom channel, assembled
EDG-CAB-R7F09PGRAN EDGE™ Rear Access Cabinet Single Cabinet H7ft x W900 x D600, right cable entry, with side walls, door with acrylic glass window, no bottom channel, assembled
EDG-CAB-R7F09PGRNB EDGE™ Rear Access Cabinet Single Cabinet H7ft x W900 x D600, right cable entry, with side walls, door with acrylic glass window, bottom channel, flat pack
EDG-CAB-R7F09PGRNN EDGE™ Rear Access Cabinet Single Cabinet H7ft x W900 x D600, right cable entry, with side walls, door with acrylic glass window, no bottom channel, flat pack
EDG-CAB2-R2218NNRAB EDGE™ Rear Access Cabinet
EDG-CAB2R2218NNRAB EDGE™ Rear Access Cabinet Dual Cabinet H2200 x W1800 x D600, both sides cable entry, no side walls, no doors, bottom channel, assembled
EDG-CAB2R2218NNRNB EDGE™ Rear Access Cabinet Dual Cabinet H2200 x W1800 x D600, both sides cable entry, no side walls, no doors, bottom channel, flat pack
EDG-CAB2R2218PGRAB EDGE™ Rear Access Cabinet Dual Cabinet H2200 x W1800 x D600,both sides cable entry, with side walls, door with acrylic glass window, bottom channel, assembled
EDG-CAB2R2218PGRNB EDGE™ Rear Access Cabinet Dual Cabinet H2200 x W1800 x D600, both sides cable entry, with side walls, door with acrylic glass window, no bottom channel, flat pack
EDG-CAB2R7F18NNRAB EDGE™ Rear Access Cabinet Dual Cabinet H7ft x W1800 x D600, both sides cable entry, no side walls, no doors, bottom channel, assembled
EDG-CAB2R7F18NNRNB EDGE™ Rear Access Cabinet Dual Cabinet H7ft x W1800 x D600, both sides cable entry, no side walls, no doors, bottom channel, flat pack
EDG-CAB2R7F18PGRAB EDGE™ Rear Access Cabinet Dual Cabinet H7ft x W1800 x D600, both sides cable entry, with side walls, door with acrylic glass window, bottom channel, assembled
EDG-CAB2R7F18PGRNB EDGE™ Rear Access Cabinet Dual Cabinet H7ft x W1800 x D600, both sides cable entry, with side walls, door with acrylic glass window, no bottom channel, flat pack