

FAN-LGYE-BNO-12F-KCCCD-WW
Fast Access Network Distribution Cabinet with 120 ducts SNR 7 mm or SNR 10 mm
You might also be interested in
General Specifications
Product Number | FAN-LGYE-BNO-12F-KCCCD-WW |
Product Type | FTTx Cabinets |
Mounting Type | Cabinet-mount |
Application | Carrier Networks, Fiber to the Premises |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | RC 2 according to DIN EN 1630 |
Design and Test Criteria | IP54 |
Design
Lockable | No |
Splice Tray Type | K7 Splice Tray |
Housing Material | Glass Fiber reinforced Polyester |
Number of Cable Entries | 12 |
Distribution Cable Configuration | 120 x 7 or 10 mm ducts |
Feeder Configuration | up to 12 x 12 - 26 mm |
Housing Type | FTTx Cabinets |
Cabinet Color | Gray |
Buffer Storage | On demand |
Trays pre-installed | 0 |
Max number of trays | 144 SC / 72 SE |
Strain Relief - Feeder Cable | 3 x 13 - 15 mm ducts or cables |
Strain Relief - Distribution Cable | 120 x 7 or 10 mm ducts |
Cable Management | 1 x hybrid sorting loose tube, 3 x micro cable organizer 36 x 2.5 - 4 mm, 8 x bundle protection conduit 5 mm & 24 x 2.5 mm |
Plinth Height | 1060 mm (400 mm are above ground level) |
Dimensions
Height | 2060 mm |
Width | 754 mm |
Depth | 310 mm |
Ordering Information
Package Contents | Fast Access Network Distribution Cabinet with Plinth including defined Breaking Point and Fiber Management Cover |
Units per Delivery | 1/1 |