K7 Splice Cassette
The type of splice technology used (fusion or mechanical) and whether planar light circuit (PLC) splitters are required will help determine which BPEO splice tray should be selected.
• Compact trays are 5 mm in height and occupy one slot in the fiber organizer.
• Standard trays are 10 mm in height and occupy two slots.
• All BPEO splice trays accept heat-shrink fusion splice protectors of 2.4 mm x 45 mm or 2.4 mm x 60 mm (after shrinkage). For example, Fiber Closure BPEO size 1 is equipped with a 12-slot fiber organizer. If using a 5 mm tray for 12 fusion splices, the total capacity of the closure will be 144 splices.
Application
Splicing Capacity
Splice Protection Type
Package Contents
Height
Connection Technology
You might also be interested in
Products
| Product Number | Product Name | |
|---|---|---|
| BPEO-SPP-1-PLS-2A16-BZZC | K7 Splice Tray, 2 Slots, Splitter with 1x16 Minimodule | |
| FQ100068284 | K7 Splice Tray, 1 Slot, Uni Zone-12 | |
| FQ100068292 | K7 Splice Tray, 2 Slots, Uni Zone-12+1 PLC 7x4mm | |
| FQ100069274 | K7 Splice Tray, 2 Slots, Uni Zone-12 ANT + 1 PLC 7x4 mm | |
| FQ100073805 | K7 Splice Cassette, 1 Slot, Uni Zone-12 ANT + 1 PLC 4x4 mm | |
| FQ100074266 | K7 Splice Tray, 1 Slot, Uni Zone-9 +1 PLC 4x4 mm | |
| FQ100079471 | K7 Splice Tray, 1 Slot, Uni Zone-6 +2 PLC 4x4 mm | |
| FQ100080552 | K7 Splice Tray, 2 Slots, Uni Zone- 24 + 1 PLC 7x4mm | |
| FQ100081923 | K7 Splice Tray, 2 Slots, Splitter 1x16 Bare fiber | |
| FQ100083754 | K7 Splice Tray, 1 Slot, Bi Zone-6+6 | |
| K7-2SLOT-1x4-SCA-1M | K7 Splice Cassette, 1 Slots, Splitter 1x4, SHC | |
| N541112 | K7 Splice Tray, 1 Slot, Uni Zone-12ANT +1 PLC 4x4 mm | |
| N541114 | K7 Splice Tray, 2 Slots, Uni Zone-12ANT +1 PLC 7x4 mm | |
| N541192A | K7 Splice Tray, 2 Slots, for Splitter-1x16 | |
| N541236A | K7 Splice Tray, 1 Slot, Splitter with 1x4 Minimodule | |
| N541237A | K7 Splice Tray, 2 Slots, for Splitter-2x32 bof | |
| N541240A | K7 Splice Tray, 1 Slot, Splitter with 1x8 Minimodule | |
| N541248A | K7 Splice Tray, 1 Slot, Uni Zone-4+2 PLC 7x4 mm | |
| N541251A | K7 Splice Tray, 1 Slot, for-Splitter-1x4 bof | |
| N541264A | K7 Splice Tray, 1 Slot, Bi Zone-12+12 | |
| N541265A | K7 Splice Tray, 2 Slots, Uni Zone-1 PLC 20x6 mm | |
| N541266A | K7 Splice Tray, 2 Slots, Uni Zone- 3 Ribbon 12 | |
| N541270A | K7 Splice Tray, 2 Slots, Uni Zone- 4+32+2 PLC 7x4 mm | |
| N541271A | K7 Splice Tray, 2 Slots, Uni Zone-24+24 | |
| N541272A | K7 Splice Tray, 2 Slot, Uni Zone- 6 Ribbon 12 | |
| N541273A | K7 Splice Tray, 2 Slots, Splitter-2x32 | |
| N541274A | K7 Splice Tray, 1 Slot, Uni Zone-12 AN T+ 1 PLC 4x4 mm | |
| N541276A | K7 Splice Tray, 2 Slots, Splitter 1X32 Bare fiber | |
| N541282A | K7 Splice Tray, Splice Tray 2 Slots with 2 Splitter each 1 × 16 bare fiber | |
| N541285A | K7 Splice Cassette, 1 Slots, Splitter 1x8, SHC | |
| N541305A | K7 Splice Cassette, 1 Slots, Splitter 1x2, SHC | |
| UU001562774 | K7 Splice Tray, BPEO-UZ-4 ANT+1 PLC 7x4 mm | |
| UU008152694 | K7 Splice Tray, 1 Slot, Splitter 1x4 SHC | |
| UU008152702 | K7 Splice Tray, 1 Slot, Splitter 1x8 Bare fiber | |
| UU008952150 | K7 Splice Tray, 1 Slot, Splitter 1x8 SHC | |
| UU009055102 | K7 Splice Tray, 1 Slot, Uni Zone-8+8 | |
| UU009065564 | K7 Splice Tray, 1 Slot, Uni Zone-8+1 PLC 7x4 mm |