

FAN-LGYE-BNO-96C-KBBAB-WW
Fast Access Network Distribution Cabinet L, up to 96 ducts, for K7 system, with RC2 handle, 96x7/10+6x12
You might also be interested in
General Specifications
Product Number | FAN-LGYE-BNO-96C-KBBAB-WW |
Brand | FAN - Fast Access Network |
Product Type | FTTx Cabinets |
Access Type | Front access |
Mounting Type | Cabinet-mount |
Splice option | Yes |
Application | Carrier Networks, Fiber to the Premises |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | RC 2 according to DIN EN 1630 |
Design and Test Criteria | IP54 |
Design
Splice Tray Type | K7 Splice Tray |
Housing Material | Glass Fiber reinforced Polyester |
Maximum cable number in basic unit with accessories | 96 |
Number of Cable Entries | 12 |
Cable entry type | From bottom |
Splice Capacity | 1728 |
Distribution Cable Configuration | 90 x 7 or 10 mm ducts or 6 x 12 mm ducts on left side |
Feeder Configuration | up to 12 x 12 - 26 mm |
Housing Type | FTTx Cabinets |
Cabinet Color | Gray |
Splice Protectors Type | Heat Shrink, Crimp |
Number of Ports | 96 |
Buffer Storage | On demand |
Trays pre-installed | 0 |
Max number of trays | 144 SC / 72 SE |
Strain Relief - Feeder Cable | 3 x 13 - 15 mm ducts or cables |
Strain Relief - Distribution Cable | 90 x 7 or 10 mm ducts or 6 x 12 mm ducts on left side |
Plinth Height | 1060 mm (400 mm are above ground level) |
Dimensions
Height | 2060 mm |
Width | 754 mm |
Depth | 310 mm |
Weight | 66 kg |
Ordering Information
Package Contents | Fast Access Network Distribution Cabinet with Plinth including defined Breaking Point and Fiber Management Cover |
Units per Delivery | 1/1 |