FAN-LGYE-BNO-12F-KCCCC-MK
Fast Access Network Distributor for 120 microtubes, Ø 7–12 mm, K7 fiber management system for up to 144 splice tray slots, including 144 splice trays
You might also be interested in
General Specifications
| Product Number | FAN-LGYE-BNO-12F-KCCCC-MK |
| Brand | FAN - Fast Access Network |
| Product Type | FTTx Cabinets |
| Access Type | Front access |
| Mounting Type | Cabinet-mount |
| Splice option | Yes |
| Application | Carrier Networks, Fiber to the Premises |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | RC 2 according to DIN EN 1630 |
| Design and Test Criteria | IP54 |
Design
| Lockable | Yes |
| Splice Tray Type | K7 Splice Tray |
| Housing Material | Glass Fiber reinforced Polyester |
| Cabinet Fiber Capacity | 144 |
| Number of Cable Entries | 12 |
| Cable entry type | From bottom |
| Splice Capacity | 1728 |
| Splice Trays Capacity | 144 |
| Distribution Cable Configuration | 7, 10 or 12 mm ducts |
| Housing Type | Fast Access Network Distribution |
| Cabinet Color | Gray |
| Splice Protectors Type | Heat Shrink, Crimp |
| Buffer Storage | On demand |
| Max number of trays | 144 SC / 72 SE |
| Strain Relief - Distribution Cable | 120 x 7 mm, 10 mm or 12 mm |
| Plinth Height | 1060 mm (400 mm are above ground level) |
Mechanical Specifications
| Cabinet Skin Weight | 35 kg |
Dimensions
| Height | 2060 mm |
| Width | 754 mm |
| Depth | 320 mm |
| Weight | 66 kg |
Ordering Information
| Package Contents | Fast Access Network Distribution Cabinet with Plinth including defined Breaking Point, Fiber Management Cover and with Splice Trays |
| Shipping Weight | 73 kg |
| Units per Delivery | 1/1 |