FAN-LGYE-BNO-12F-MCCCC-WW
Fast Access Network Distributor for 120 microtubes Ø 7–12 mm, MAX Fiber Management System for up to 144 splice tray slots, splice trays not included
You might also be interested in
General Specifications
| Product Number | FAN-LGYE-BNO-12F-MCCCC-WW |
| Brand | FAN - Fast Access Network |
| Product Type | FTTx Cabinets |
| Access Type | Front access |
| Mounting Type | Cabinet-mount |
| Splice option | Yes |
| Application | Carrier Networks, Fiber to the Premises |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | RC 2 according to DIN EN 1630 |
| Design and Test Criteria | IP54 |
Design
| Lockable | No |
| Splice Tray Type | MAX Splice Tray |
| Housing Material | Glass Fiber reinforced Polyester |
| Maximum cable number in basic unit with accessories | 120 |
| Number of Cable Entries | 12 |
| Cable entry type | From bottom |
| Splice Capacity | 2160 |
| Distribution Cable Configuration | 120 x 10 or 12 mm ducts |
| Feeder Configuration | up to 12 x 12 - 26 mm |
| Housing Type | Fast Access Network Distribution |
| Cabinet Color | Gray |
| Splice Protectors Type | Heat Shrink, Crimp |
| Number of Ports | 120 |
| Buffer Storage | On demand |
| Trays pre-installed | 0 |
| Max number of trays | 144 SC / 72 SE |
| Strain Relief - Feeder Cable | 3 x 13 - 15 mm ducts or cables |
| Strain Relief - Distribution Cable | 120 x 7 or 10 mm ducts |
| Plinth Height | 1060 mm (400 mm are above ground level) |
Dimensions
| Height | 2060 mm |
| Width | 754 mm |
| Depth | 310 mm |
| Weight | 66 kg |
Ordering Information
| Package Contents | Fast Access Network Distribution Cabinet with Plinth including defined Breaking Point and Fiber Management Cover |
| Units per Delivery | 1/1 |