Centrix™ Splice Cassette

The Centrix™ splice cassette provides 24 LC APC single fiber ports. The cassette is loaded with 12 LC Duplex APC adapters, colored LC single fiber pigtails and accepts crimp or heat-shrink splice protectors. A drop handle provide fiber port protection, patch cord organization and labeling on front and top of the cassette. The cassette is slidable in Centrix housings and is secured with a latch mechanism. The jumper guide direction is to the left side of the cassette but can simply be changed with accessories to the right. The transparent and captive top and bottom cover enable easy handling and visual inspection or trouble shooting. The multiple tube entry points on the cassette provide flexible loading of buffer tubes and bare fibers in the cassette.
Products
Product Number | Product Name | |
---|---|---|
CTXCPP12-P1-2RH000 | Centrix™ Splice Cassette, 12x LSH/APC adapters and 12x LSH/APC single fiber pigtails (OS2), HS | |
CTXCPP24-3C-2RH000 | Centrix™ Splice Cassette, 24x SC/UPC adapters and 24x SC/UPC single fiber pigtails (OS2) HS | |
CTXCPP24-6C-2RH000 | Centrix™ Splice Cassette, 24x SC/APC adapters and 24x SC/APC single fiber pigtails (OS2) HS | |
CTXCPP24-B3-2RC000 | Centrix™ Splice Cassette, 12x LC Duplex/APC adapters and 24x LC/APC single fiber pigtails (OS2) CS | |
CTXCPP24-B3-2RH000 | Centrix™ Splice Cassette, 12x LC Duplex APC adapters and 24x LC APC single fiber pigtails (OS2) | |
CTXCPP36-00-00C000 | Centrix™ Splice Cassette, Cable to cable | |
CTXCPP36-A9-2RC000 | Centrix™ Splice Cassette, 18x LC Duplex/UPC adapters and 36x LC/UPC single fibre pigtails (OS2) CS | |
CTXCPP36-B3-2RC000 | Centrix™ Splice Cassette, 18x LC Duplex/APC adapters and 36x LC/APC single fiber pigtails (OS2) CS | |
CTXCPP36-B3-2RH000 | Centrix™ Splice Cassette, 18x LC Duplex APC adapters and 36x LC APC single fiber pigtails (OS2) |