Centrix™ Splitter Cassette
At the foundation of the Centrix™ System is a single, modular cassette that can be tailored to include a splitter device. The modular cassette provides flexibility and functionality within a single frame without sacrificing density. Each cassette contains up to either 24 SC or 36 LC connector adapters. Easy port access is possible due to a sliding cassette with drop-down handle.
Number of Ports
Connector Type
Products
| 产品编码 | Product Name | |
|---|---|---|
| CTXCMA00-6C-SP1116 | Centrix™ Splitter Cassette, One - 1x16 Splitter, SC APC connectors | |
| CTXCMA00-A9-SP1132 | Centrix™ Splitter Cassette, One - 1x32 split, LC UPC, (OS2) | |
| CTXCMA00-B3-SP1116 | Centrix™ Splitter Cassette, One - 1x16 Splitter, LC APC connectors | |
| CTXCMA00-B3-SP1132 | Centrix™ Splitter Cassette, One - 1x32 split, LC APC, (OS2) | |
| CTXCMA00-B3-SP2116 | Centrix™ Splitter Cassette, Two - 1x16 with Splitter, LC APC |