text.skipToContent text.skipToNavigation

Everon® Copper Datacom Terminal Outlet VOL and Keystone Adapter

The Everon® Copper Datacom offers connectivity solutions for various types of installations (Panel, terminal outlets, consolidation points...). The same reference of module can be used for all supporting frame to facilitate the maintenance. The dust protection is already provided with our module. There are one design for boths footprints VOL and Keystone RJ45 modules. As the adapter is compatible with both footprint, you reduce the number of various components. Adapter, blank cover, face plate, back box are available to configure outlets.

Number of Ports
Product Series / Type 45x45
You might also be interested in

Products

Product Number Product Name
FP2MF1KU Everon® Copper Datacom Terminal Outlet VOL and Keystone Adapter, 45x45, Flat, 22.5x45 mm, for 1xRJ45 Module (VOL or Keystone), white
FP4MF1KU Everon® Copper Datacom Terminal Outlet VOL and Keystone Adapter, 45x45, Flat, 45x45 mm, for 1xRJ45 Module (VOL or Keystone), white
FP4MF2KU Everon® Copper Datacom Terminal Outlet VOL and Keystone Adapter, 45x45, Flat, 45x45 mm, for 2xRJ45 Modules (VOL or Keystone), white