EDG-CAB-R2012NNBNB
EDGE™ Rear Access Cabinet Single Cabinet, right cable entry, no side walls, no doors, bottom channel, flat pack
General Specifications
| Product Number | EDG-CAB-R2012NNBNB |
| Product Type | Fiber Optic Hardware |
| Application | Data Center |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Housing Type | Fiber Optic Hardware |
Dimensions
| Height | 2000 mm |
| Width | 1200 mm |
| Depth | 600 mm |