Everon® LAN1 Fiber Housing
 
            The LANscape® housing family was designed for various applications in 19-racks and main distribution frames. The fixed or sliding housings can be equipped with industry common adapter types in different fiber categories and are suitable for direct field termination, fusion splicing with pigtails as well as preterminated solutions. The four back openings accommodate cable glands. Additional brackets for cable strain relief for FTTD/FTTO applications or U-Clips for Plug & Play™ and EDGE™ trunks can be mounted at the backside.
The space-optimized interior makes it easy to work with ongoing moves, adds and changes (MACs), thus reducing the risk of network disruptions.
                                    Adapter Type
                                    
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                        
                                            SC PC duplex
                                        
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                
                            
                                
                                    Fiber Category
                                    
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                
                            
                                
                                    Fiber Count
                                    
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                
                            
                                
                                    Housing Color
                                    
                                    
                                        
                                            Black
                                        
                                    
                                        
                                    
                                        
                                    
                                
                            
                                
                                    Adapter Housing Color
                                    
                                    
                                        
                                            Aqua
                                        
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                
                            
                                
                                    Connector Type A
                                    
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                
                            
                        Products
| Product Number | Product Name | |
|---|---|---|
| LAN1-12E7-ADPT-B | Everon® LAN1 Fiber Housing, Front panel loaded with SC Duplex adapters (Breakout version), 12 Fibers, 1U, Multimode OM3/OM4, black | |
| LAN1-12E7-PGTL-B | Everon® LAN1 Fiber Housing, Front panel loaded with SC PC Duplex adapters and pigtails, 12 Fibers, 1U, Multimode OM3/OM4, universal splice pack, protectors not included, black | |
| LAN1-24E7-ADPT-B | Everon® LAN1 Fiber Housing, Front panel loaded with SC Duplex adapters (Breakout version), 24 Fibers, 1U, Multimode OM3/OM4, black | |
| LAN1-24E7-PGTL-B | Everon® LAN1 Fiber Housing, Front panel loaded with SC Duplex and pigtails, 24 Fibers, 1U, Multimode OM3/OM4, universal splice pack, protectors not included, black | |
| LAN1-48E7-ADPT-B | Everon® LAN1 Fiber Housing, Front panel loaded with SC Duplex adapters (Breakout version), 48 Fibers, 1U, Multimode OM3/OM4, black | |
| LAN1-48E7-PGTL-B | Everon® LAN1 Fiber Housing, Front panel loaded with SC Duplex and pigtails, 48 Fibers, 1U, Multimode OM3/OM4, universal splice pack, protectors not included, black |