text.skipToContent text.skipToNavigation

Everon® LAN1 Fiber Housing

The LANscape® housing family was designed for various applications in 19-racks and main distribution frames. The fixed or sliding housings can be equipped with industry common adapter types in different fiber categories and are suitable for direct field termination, fusion splicing with pigtails as well as preterminated solutions. The four back openings accommodate cable glands. Additional brackets for cable strain relief for FTTD/FTTO applications or U-Clips for Plug & Play™ and EDGE™ trunks can be mounted at the backside.
The space-optimized interior makes it easy to work with ongoing moves, adds and changes (MACs), thus reducing the risk of network disruptions.


Products

Product Number Product Name
LAN1-12AE-HYBRID-L-B Everon® LAN1 Fiber Housing, Front panel loaded with LC UPC Duplex shuttered adapters on the left, 12 Fibers, 1U, SMF-28® Ultra fiber, empty slots of 12x Keystone copper modules, black
LAN1-24AD-HYBRID-L-B Everon® LAN1 Fiber Housing, Front panel loaded withLC PC Duplex Shuttered adapters on the left, 24 Fibers, 1U, Multimode OM3/OM4 fiber, empty slots of 12x Keystone copper modules, black