text.skipToContent text.skipToNavigation

Everon® LAN1 Fiber Housing

The LANscape® housing family was designed for various applications in 19-racks and main distribution frames. The fixed or sliding housings can be equipped with industry common adapter types in different fiber categories and are suitable for direct field termination, fusion splicing with pigtails as well as preterminated solutions. The four back openings accommodate cable glands. Additional brackets for cable strain relief for FTTD/FTTO applications or U-Clips for Plug & Play™ and EDGE™ trunks can be mounted at the backside.
The space-optimized interior makes it easy to work with ongoing moves, adds and changes (MACs), thus reducing the risk of network disruptions.


Products

Product Number Product Name
LAN1-12AV-PGTL-B Everon® LAN1 Fiber Housing, Front panel loaded with LC Duplex Shuttered adapters and pigtails, 12 Fibers, 1U, Multimode OM4, universal splice pack, protectors not included, black
LAN1-24AV-PGTL-B Everon® LAN1 Fiber Housing, Front panel loaded with LC Duplex Shuttered adapters and pigtails, 24 Fibers, 1U, Multimode OM4, universal splice pack, protectors not included, black
LAN1-48AV-BRDG-B Everon® LAN1 Fiber Housing, Front panel loaded with pigtails, LC Duplex, 48 Fibers, 1U, Multimode OM4, stackable splice bridge, black
LAN1-48AV-PGTL-B Everon® LAN1 Fiber Housing, Front panel loaded with LC PC Duplex shuttered adapters and pigtails, 48 Fibers, 1U, Multimode OM4, universal splice pack, protectors not included, black
LAN1-96AV-BRDG-B Everon® LAN1 Fiber Housing, Front panel loaded with pigtails, LC Duplex, 96 Fibers, 1U, Multimode OM4, stackable splice bridge, black
LAN1-96AV-HDCR-B Everon® LAN1 Fiber Housing, Front panel loaded with pigtails, LC Duplex, 96 Fibers, 1U, Multimode OM4, MFT splice cassette for crimps, protectors not included, black
LAN1-96AV-HDHS-B Everon® LAN1 Fiber Housing, Front panel loaded with pigtails, LC Duplex, 96 Fibers, 1U, Multimode OM4, MFT splice cassette for heat-shrink, protectors not included, black