SFTS-0000HP
Small Floor Terminal (SFT) Splice, heat-shrink
General Specifications
| Product Number | SFTS-0000HP |
| Product Type | Terminals |
| Access Type | Front access |
| Mounting Type | Wall-Mountable |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Lockable | Yes |
| Splice Tray Type | Integrated splice tray |
| Housing Material | Plastic |
| Maximum cable number in basic unit with accessories | 1 |
| Number of pigtails | 0 |
| Number of Splice Trays | 1 |
| Housing Color | White |
| Number of Adapters | 0 |
| Number of Splice Protectors | 0 |
| Total splice capacity | 16 single-fiber splices |
| Lock Position | Front |
| Lock Type | Phillips Head Screw |
Design - Adapter
| Housing Material | Plastic |
| Keyed adapter | No |
| Shuttered adapter | No |
| Adapter Type | Empty (No adapter installed) |
Dimensions
| Width | 115 mm |
| Weight | 0.3 kg |
Ordering Information
| Shipping Weight | 0.33 kg |
| Shipping Height | 145 mm |
| Shipping Width | 175 mm |
| Shipping Depth | 175 mm |
| Units per Delivery | 20/1 |
Designed for indoor FTTP applications
Small housing for bend optimised fibres (G657.A & B)
One multifunctional splice tray
Optimised for OptiRise™ Cable Assembly
Suitable for uncut cable installation with storage capacity for overlength
One product for different applications
Splice to horizontal drop cables