text.skipToContent text.skipToNavigation

Small Floor Terminal (SFT)

A terminal of an extremely small design which can be installed on each level of a Multidwelling Unit building for Fiber-to-the-Home (FTTH) applications. It is the transition point between the riser and the horizontal cable providing storage for both overlengths and terminated fibers as well as serving as a splice point.

Products

Product Number Product Name
SFTC-0000EMPT00X0HP Small Floor Terminal (SFT), Connect, heat-shrink
SFTC-086CADPT00X0HP Small Floor Terminal (SFT), Connect, 8 SC APC Adapter, heat-shrink
SFTC-08A9PGGB08T0HP Small Floor Terminal (SFT), Connect, 8 LC UPC Adapter, 8 Pigtails, heat-shrink
SFTC-08A9PGGB08V0CP Small Floor Terminal (SFT), Connect, 4 LC UPC Duplex Adapter, 8 Pigtails, crimp
SFTC-08B3PGGB08V0CP Small Floor Terminal (SFT), Connect, 4 LC APC Duplex Adapter, 8 Pigtails, crimp
SFTS-0000CP Small Floor Terminal (SFT), Splice, crimp
SFTS-0000HP Small Floor Terminal (SFT), Splice, heat-shrink