

FK12-000201J1Z09AA002M
Basic Fiber Optic Pigtail Kit, LSZH, 900 µm Pigtail Kit, LC UPC Simplex, Clearcurve (LBL), 2m
General Specifications
Product Number | FK12-000201J1Z09AA002M |
Flame Rating | LSZH/FRNC |
Fiber Category | ClearCurve® LBL |
Product Category | Pigtail |
Cable Assembly Type | Single fiber |
Application | Central Office, Headend |
Cable Type | 900 µm |
Packaging | Cardboard box |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Installation | -5 °C to 50 °C |
Temperature Range, Operation | -10 °C to 60 °C |
Design
Fiber Count | 1 |
Fiber Type | Single-mode |
Mechanical Specifications
Strip Length | 1500 mm |
Tensile Strength | 5 N |
Nominal Outer Diameter | 900 µm |
Min. Bend Radius Operation | 15 mm |
Optical Characteristics
Fiber Code | J |
Performance Option Code | 25 |
Fiber Category | OS2 |
Fiber Type | Single-mode (OS2) / 250 µm |
Fiber Name | ClearCurve® LBL |
Maximum Attenuation | 0.38 dB/km / 0.38 dB/km / 0.25 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A2/B2 |
Fiber Core Diameter | 8.2 µm |
Cladding diameter | 125 µm |
Coating diameter | 242 µm |
Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
Dispersion @ 1625 nm | ≤ 23 [ps/(nm*km)] |
Fiber Bend Performance at 1550nm 7.5mm radius | ≤ 0.4 dB/turn |
Cable cutoff wavelength | 1260 nm |
Mode-Field Diameter at 1310 nm | 8.6 µm |
Mode-Field Diameter at 1550 nm | 9.6 µm |
PMD Link Design Value | ≤ 0.06 ps/√km |
PMD maximum individual fiber | ≤ 0.2 ps/√km |
Parallel Optics 40 Gigabit Ethernet | 150 m / - |
Specifications - Connector B
Polish | UPC |
Durability | ≤ 0.2 dB change, 500 rematings, FOTP-21 |
Keyed (security) | No |
Boot Color | Blue |
Connector Type | LC |
Ferrule Material | Ceramic |
Housing Color | Blue |
Housing Material | Composite |
Reflectance | ≤ -45 dB |
Dimensions
Length | 2 m |
Weight | 32 g |
Global operations
Worldwide manufacturing facilities and end-to-end vertical integration across the entire process ensure reliable supply and mitigate trade barriers or supply
Flexible design options
Choice of materials for strength elements and fiber properties dependent on application requirements
Superior Performance Testing
Every termination is tested to ensure the highest in network performance
State-Of-The-Art Manufacturing Processes
Corning proprietary manufacturing processes and advanced technology result in unsurpassed product consistency