text.skipToContent text.skipToNavigation

FK12-000301V1Z09AA002M

Basic Fiber Optic Pigtail Kit, LSZH, 900 µm  Multimode, LSZH, ClearCurve,LC UPC Simplex, Telcordia Standard, Easy strip,2 m

Contact Distributor for Lead Time
General Specifications
Product Number FK12-000301V1Z09AA002M
Flame Rating LSZH/FRNC
Fiber Category 50 µm MM (OM5)
Product Category Pigtail
Cable Assembly Type Single fiber
Environment Indoor
Application Fiber to the Premises,  In-Building Network (IBN),  Local Area Network (LAN),  Central Office 
Packaging Cardboard box
Standards
Fiber Standards IEC 60793-2-10 A1-OM5 
Reaction to Fire Eca
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Intermateability IEC 61754
Environmental Conditions
Temperature Range, Installation -20 °C  to  70 °C   
Temperature Range, Operation -20 °C  to  70 °C   
Design
Fiber Count 1
Outer Jacket Material LSZH/FRNC
Outer Jacket Color Lime green
Polarity Straight-Through, TIA-568 Type-A
Fiber Type Multimode
Fibers per Port 1
Mechanical Specifications
Strip Length 1500 mm
Tensile Strength 5 N
Nominal Outer Diameter 0.9 µm 
Min. Bend Radius Installation 15 mm
Min. Bend Radius Operation 7.5 mm
Optical Characteristics
Fiber Code V
Performance Option Code 25
Fiber Category OM5 
Fiber Type Multimode
Fiber Name 50 µm MM (OM5)
Maximum Attenuation 2.8 dB/km / 1.0 dB/km
Wavelengths 850 nm / 1300 nm
Fiber Compliance IEC 60793-2-10
Fiber Core Diameter 50 µm
Cladding diameter 125 µm
Coating diameter 242 µm
Serial 1 Gigabit Ethernet 1000 m / 600 m
Serial 10 Gigabit Ethernet 550 m / -
Minimum Effective Modal Bandwidth (EMB) 4700 MHz*km / -
Min. Overfilled Launch (OFL) Bandwidth 3500 MHz*km / 500 MHz*km
Specifications - Connector A
Tensile Strength Jacketed Cable 50 N
Durability ≤ 0.2 dB change, 1000 rematings, FOTP-21
Boot Type Simplex
Specifications - Connector B
Polish UPC
Insertion Loss, Max. 0.6 dB
Tensile Strength Jacketed Cable 50 N
Durability ≤ 0.2 dB change, 500 rematings, FOTP-21
Keyed (security) No
Boot Color Beige
Connector Type LC UPC simplex
Ferrule Material Ceramic
Housing Color Black
Housing Material Composite
Boot Type Simplex
Reflectance ≤ -40 dB
Dimensions
Length 2 m
Weight 32 g
Ordering Information
Packaging Method Box
Shipping Height 190 mm
Shipping Width 250 mm
Shipping Depth 380 mm
Units per Delivery 1/1
Global operations
Worldwide manufacturing facilities and end-to-end vertical integration across the entire process ensure reliable supply and mitigate trade barriers or supply
Flexible design options
Choice of materials for strength elements and fiber properties for various application requirements
Superior Performance Testing
Every termination is tested to ensure the highest in network performance
State-of-the-art manufacturing processes
Advanced technology results in unsurpassed product consistency and quality