FK12-002901G1Z09AA002M
Basic Fiber Optic Pigtail Kit, LSZH, 900 µm Single-mode, LSZH, SMF-28® Ultra OS2,LSA APC, Telcordia Standard, Easy strip,2 m
General Specifications
| Product Number | FK12-002901G1Z09AA002M |
| Flame Rating | LSZH/FRNC |
| Fiber Category | Single-mode (OS2) |
| Environment | Indoor |
| Application | Fiber to the Premises, In-Building Network (IBN), Local Area Network (LAN), Central Office |
Standards
| Fiber Standards | ITU-T G.652.D and ITU-T G.657.A1 |
| Reaction to Fire | Eca |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Intermateability | IEC 61754 |
Environmental Conditions
| Temperature Range, Installation | -20 °C to 70 °C |
| Temperature Range, Operation | -20 °C to 70 °C |
Design
| Fiber Count | 1 |
| Outer Jacket Material | LSZH/FRNC |
| Outer Jacket Color | Yellow |
| Polarity | Straight-Through, TIA-568 Type-A |
| Fibers per Port | 1 |
Mechanical Specifications
| Strip Length | 1500 mm |
| Nominal Outer Diameter | 0.9 mm |
| Min. Bend Radius Installation | 20 mm |
| Min. Bend Radius Operation | 10 mm |
Specifications - Connector A
| Tensile Strength Jacketed Cable | 50 N |
| Durability | ≤ 0.2 dB change, 1000 rematings, FOTP-21 |
| Connector Type | No connector |
| Boot Type | Simplex |
Specifications - Connector B
| Polish | APC |
| Insertion Loss, Max. | 0.25 dB |
| Tensile Strength Jacketed Cable | 50 N |
| Durability | ≤ 0.2 dB change, 1000 rematings, FOTP-21 |
| Boot Color | Green |
| Connector Type | LSA APC |
| Ferrule Material | Ceramic |
| Housing Color | Metal |
| Housing Material | Metal |
| Boot Type | Simplex |
| Reflectance | ≤ -60 dB |
Dimensions
| Length | 2 m |
Ordering Information
| Packaging Method | Box |
| Units per Delivery | 1/1 |
| Shipping Height | 190 mm |
| Shipping Width | 250 mm |
| Shipping Depth | 380 mm |
Global operations
Worldwide manufacturing facilities and end-to-end vertical integration across the entire process ensure reliable supply and mitigate trade barriers or supply
Flexible design options
Choice of materials for strength elements and fiber properties dependent on application requirements
Superior Performance Testing
Every termination is tested to ensure the highest in network performance
State-Of-The-Art Manufacturing Processes
Corning proprietary manufacturing processes and advanced technology result in unsurpassed product consistency