text.skipToContent text.skipToNavigation

FK12-002901G4Z33AA002M

Basic Fiber Optic Pigtail Kit, LSZH, 900 µm  Single-mode, LSZH, SMF-28® Ultra OS2,LSA APC, Telcordia Standard, Short strip,2 m

Contact Distributor for Lead Time
General Specifications
Product Number FK12-002901G4Z33AA002M
Flame Rating LSZH/FRNC
Fiber Category Single-mode (OS2)
Environment Indoor
Application Fiber to the Premises,  In-Building Network (IBN),  Local Area Network (LAN),  Central Office 
Standards
Fiber Standards ITU-T G.652.D and ITU-T G.657.A1 
Reaction to Fire Eca
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Intermateability IEC 61754
Environmental Conditions
Temperature Range, Installation -20 °C  to  70 °C   
Temperature Range, Operation -20 °C  to  70 °C   
Design
Fiber Count 1
Outer Jacket Material LSZH/FRNC
Outer Jacket Color Yellow
Polarity Straight-Through, TIA-568 Type-A
Fibers per Port 1
Mechanical Specifications
Strip Length 150 mm
Nominal Outer Diameter 0.9 mm 
Min. Bend Radius Installation 20 mm
Min. Bend Radius Operation 10 mm
Specifications - Connector A
Tensile Strength Jacketed Cable 50 N
Durability ≤ 0.2 dB change, 1000 rematings, FOTP-21
Connector Type No connector
Boot Type Simplex
Specifications - Connector B
Polish APC
Insertion Loss, Max. 0.25 dB
Tensile Strength Jacketed Cable 50 N
Durability ≤ 0.2 dB change, 1000 rematings, FOTP-21
Boot Color Green
Connector Type LSA APC
Ferrule Material Ceramic
Housing Color Metal
Housing Material Metal
Boot Type Simplex
Reflectance ≤ -60 dB
Dimensions
Length 2 m
Ordering Information
Packaging Method Box
Shipping Height 190 mm
Shipping Width 250 mm
Shipping Depth 380 mm
Units per Delivery 1/1
Global operations
Worldwide manufacturing facilities and end-to-end vertical integration across the entire process ensure reliable supply and mitigate trade barriers or supply
Flexible design options
Choice of materials for strength elements and fiber properties for various application requirements
Superior Performance Testing
Every termination is tested to ensure the highest in network performance
State-of-the-art manufacturing processes
Advanced technology results in unsurpassed product consistency and quality