KIT12-009501B4Z33AA002M
Basic Fiber Optic Pigtail Kit, LSZH, 900 µm 50 µm ClearCurve® multimode (OM2), 2 m
General Specifications
| Product Number | KIT12-009501B4Z33AA002M |
| Flame Rating | LSZH/FRNC |
| Fiber Category | 50 µm MM (OM2) |
| Cable Assembly Type | Single fiber |
| Cable Type | Tight-Buffered |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Intermateability | IEC 61754-15 / IEC 61754-15 |
Environmental Conditions
| Temperature Range, Installation | -5 °C to 50 °C |
| Temperature Range, Operation | -10 °C to 60 °C |
| Temperature Range, Storage | -10 °C to 60 °C |
Design
| Fiber Count | 1 |
| Outer Jacket Material | LSZH/FRNC |
| Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
Mechanical Specifications
| Strip Length | 100 mm |
| Min. Bend Radius Installation | 30 mm |
Optical Characteristics
| Fiber Code | T |
| Performance Option Code | 38 |
| Fiber Category | OM2 |
| Fiber Type | Multimode |
| Fiber Name | 50 µm MM (OM2) |
| Maximum Attenuation | 2.8 dB/km / 1.0 dB/km |
| Wavelengths | 850 nm / 1300 nm |
| Fiber Compliance | IEC 60793-2-10 |
| Fiber Core Diameter | 50 µm |
| Cladding diameter | 125 µm |
| Coating diameter | 242 µm |
| Serial 1 Gigabit Ethernet | 750 m / 600 m |
| Serial 10 Gigabit Ethernet | 150 m / - |
| Minimum Effective Modal Bandwidth (EMB) | 950 MHz*km / - |
| Min. Overfilled Launch (OFL) Bandwidth | 700 MHz*km / 500 MHz*km |
Specifications - Connector A
| Connector Type | No connector |
Specifications - Connector B
| Polish | PC |
| Durability | ≤ 0.2 dB change, 1000 rematings, FOTP-21 |
| Boot Color | Black |
| Connector Type | E2000 |
| Ferrule Material | Ceramic |
| Housing Color | Beige |
| Boot Type | Simplex |
Dimensions
| Length | 2 m |
| Outer Diameter | 0.9 mm |
Ordering Information
| Packaging Method | Cardboard box |
| Shipping Height | 180 mm |
| Shipping Width | 250 mm |
| Shipping Depth | 380 mm |
| Units per Delivery | 1/1 |
Global operations
Worldwide manufacturing facilities and end-to-end vertical integration across the entire process ensure reliable supply and mitigate trade barriers or supply
Flexible design options
Choice of materials for strength elements and fiber properties for various application requirements
Superior Performance Testing
Every termination is tested to ensure the highest in network performance
State-of-the-art manufacturing processes
Advanced technology results in unsurpassed product consistency and quality