Distributed Sensing Cable

Corning distributed sensing cables provide optimized monitoring of your critical harsh environment infrastructure. Distributed sensing is a technology that enables continuous measurements along the entire length of a fiber optic cable. As a result, external stimuli on the cable, such as changes in temperature and pressure, sound, strain, and vibration can be detected and located at any position along the length of the cable. And because distributed sensing is performed in real time, potential problems can be identified and mitigated before they become real problems.