text.skipToContent text.skipToNavigation

12-Fiber MTP® PRO Jumper

The 12-fiber MTP® jumpers allow for the seamless migration to higher data rates for multimode systems in the data center when used in conjunction with our universal trunks. This jumper is based around pinned or non-pinned 12-fiber MTP connectors.

Vous pourriez également être intéressé par

Produits

Référence du produit Nom du produit
J757512QEZ-NB003M MTP® Jumper, 12F, 50 µm multimode (OM4), MTP (non-pinned) to MTP (non-pinned), TIA-568 Type-B polarity, no pulling grip, LSZH, 3 m
J757512QEZ-NB008M MTP® Jumper, 12F, 50 µm multimode (OM4), MTP (non-pinned) to MTP (non-pinned), TIA-568 Type-B polarity, no pulling grip, LSZH, 8 m
J757512QEZ-NB010M MTP® Jumper, 12F, 50 µm multimode (OM4), MTP (non-pinned) to MTP (non-pinned), TIA-568 Type-B polarity, no pulling grip, LSZH, 10 m
J757512TEZ-NB003M MTP® Jumper, 12F, 50 µm multimode (OM3), MTP (non-pinned) to MTP (non-pinned), TIA-568 Type-B polarity, no pulling grip, LSZH, 3 m
J759312QEZ-NA003M MTP® Jumper, 12F, 50 µm multimode (OM4), MTP (non-pinned) to MTP (pinned), TIA-568 Type-A polarity, no pulling grip, LSZH, 3 m
J759312QEZ-NB003M MTP® Jumper, 12F, 50 µm multimode (OM4), MTP (non-pinned) to MTP (pinned), TIA-568 Type-B polarity, no pulling grip, LSZH, 3 m
J759312TEZ-NA003M MTP® Jumper, 12F, 50 µm multimode (OM3), MTP to MTP, TIA-568 Type-A polarity, no pulling grip, LSZH, 3 m
J759312TEZ-NB003M MTP® Jumper, 12F, 50 µm multimode (OM3), MTP (non-pinned) to MTP (pinned), TIA-568 Type-B polarity, no pulling grip, LSZH, 3 m
J898912GEZ-NB003M MTP® Jumper, 12F, SMF-28® Ultra single-mode (OS2), MTP (pinned) to MTP (pinned), TIA-568 Type-B polarity, no pulling grip, LSZH, 3 m
J908912GEZ-NB002M MTP® Jumper, 12F, SMF-28® Ultra Single-mode (OS2), MTP (non-pinned) to MTP (pinned), TIA-568 Type-B polarity, no pulling grip, LSZH, 2 m
J908912GEZ-NB003M MTP® Jumper, 12F, SMF-28® Ultra Single-mode (OS2), MTP (non-pinned) to MTP (pinned), TIA-568 Type-B polarity, no pulling grip, LSZH, 3 m
J908912GEZ-NB005M MTP® Jumper, 12F, SMF-28® Ultra Single-mode (OS2), MTP (non-pinned) to MTP (pinned), TIA-568 Type-B polarity, no pulling grip, LSZH, 5 m
J908912GEZ-NB007M MTP® Jumper, 12F, SMF-28® Ultra Single-mode (OS2), MTP (non-pinned) to MTP (pinned), TIA-568 Type-B polarity, no pulling grip, LSZH, 7 m
J909012GEZ-NB003M MTP® Jumper, 12F, SMF-28® Ultra single-mode (OS2), MTP (non-pinned) to MTP (non-pinned), TIA-568 Type-B polarity, no pulling grip, LSZH, 3 m
J939312QEZ-NA003M MTP® Jumper, 12F, 50 µm multimode (OM4), MTP to MTP, TIA-568 Type-A polarity, no pulling grip, LSZH, 3 m
J939312QEZ-NB003M MTP® Jumper, 12F, 50 µm multimode (OM4), MTP (pinned) to MTP (pinned), TIA-568 Type-B polarity, no pulling grip, LSZH, 3 m
J939312QEZ-NB003M-VI 12-Fiber MTP® Jumper, OM4, MTP to MTP, TIA-568 Type-B polarity, no pulling grip, LSZH, 3 m
J939312TEZ-NA003M MTP® Jumper, 12F, 50 µm multimode (OM3), MTP to MTP, TIA-568 Type-A polarity, no pulling grip, LSZH, 3 m
J939312TEZ-NB003M MTP® Jumper, 12F, 50 µm multimode (OM3), MTP (pinned) to MTP (pinned), TIA-568 Type-B polarity, no pulling grip, LSZH, 3 m