KAXCOV-02408-C001
Everon® Copper DataCom Patch Panel 160° Angled panel 19-inch 1U 24 ports, Keystone, black, empty
General Specifications
| Product Number | KAXCOV-02408-C001 |
| Environment | Indoor |
| Brand | Everon® |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | ISO/ IEC 11801 Edition 2.2, EN 50173-1, ANSI/ TIA/ EIA-568-C.2 |
Environmental Conditions
| Environmental compatibility | Recyclable |
| Halogen-free | Yes |
| Temperature range, operation | -10 °C to 60 °C |
| Transport and indoor storage | Dry environment, no direct sunlight, room temperature ≤ 40 °C |
Design
| Jack Type | RJ45 - 8/8 |
| Number of Pieces | 1 |
| Housing material | Steel |
| Colour | Black |
| Number of ports | 24 |
| Footprint | Keystone |
Dimensions
| Length | 483 mm |
| Height | 44 mm |
| Depth | 180 mm |
| Weight | 906 g |
Ordering Information
| Packaging method | Cardboard box |
| Height Unit | 1 U |
| Package contents | Patch Panel and Accessory Kit |
| Shipping weight | 1234 g |
| Shipping Height | 53 mm |
| Shipping Width | 555 mm |
| Shipping Depth | 235 mm |
| Units per delivery | 1/1 |
Universally applicable for all 19" rack
Angled to simplify the patchcord management
Schnellmontagefunktion für Einpersonen-Installation
Conductive front panel
Integrated cable strain relief
Two standardised grounding lashes for flat plugs
Integrated earthing points on the back side