text.skipToContent text.skipToNavigation

Everon® Copper DataCom Patch Panel

The Everon®Copper Datacom Angled patch panel is universally applicable for all 19'' racks. This allows the free userspecific configuration of building and floor distributors. The panel has a conductive front and integrated earthing or grounding points as well as two grounding lashes at the rear of the panel.


Products

Product Number Product Name
KAXCOV-02400-C001 Everon® Copper DataCom Patch Panel, 160° Angled panel 19-inch 1U 24 ports, Keystone, silver, empty
KAXCOV-02401-C001 Everon® Copper DataCom Patch Panel, 160° Angled panel 19-inch 1U 24 ports, Keystone, white, empty
KAXCOV-02408-C001 Everon® Copper DataCom Patch Panel, 160° Angled panel 19-inch 1U 24 ports, Keystone, black, empty
MAXCOV-02400-C001 Everon® Copper DataCom Patch Panel, 160° Angled panel 19-inch 1U 24 ports, VOL, silver, empty
MAXCOV-02401-C001 Everon® Copper DataCom Patch Panel, 160° Angled panel 19-inch 1U 24 ports, VOL, white, empty
MAXCOV-02408-C001 Everon® Copper DataCom Patch Panel, 160° Angled panel 19-inch 1U 24 ports, VOL, black, empty