Everon® Copper DataCom Patch Panel
The Everon®Copper Datacom Angled patch panel is universally applicable for all 19'' racks. This allows the free userspecific configuration of building and floor distributors. The panel has a conductive front and integrated earthing or grounding points as well as two grounding lashes at the rear of the panel.
Footprint
Colour
Products
| Product Number | Product Name | |
|---|---|---|
| KAXCOV-02400-C001 | Everon® Copper DataCom Patch Panel, 160° Angled panel 19-inch 1U 24 ports, Keystone, silver, empty | |
| KAXCOV-02401-C001 | Everon® Copper DataCom Patch Panel, 160° Angled panel 19-inch 1U 24 ports, Keystone, white, empty | |
| KAXCOV-02408-C001 | Everon® Copper DataCom Patch Panel, 160° Angled panel 19-inch 1U 24 ports, Keystone, black, empty | |
| MAXCOV-02400-C001 | Everon® Copper DataCom Patch Panel, 160° Angled panel 19-inch 1U 24 ports, VOL, silver, empty | |
| MAXCOV-02401-C001 | Everon® Copper DataCom Patch Panel, 160° Angled panel 19-inch 1U 24 ports, VOL, white, empty | |
| MAXCOV-02408-C001 | Everon® Copper DataCom Patch Panel, 160° Angled panel 19-inch 1U 24 ports, VOL, black, empty |