Evolv® Multifibre Pushlok® Assembly

The Evolv® Multifibre Pushlok® Assembly is designed for use in outside plant fibre access networks with FlexNAP and MDU and Fibre Distribution terminals. This innovative cable assembly solution provides enhanced design flexibility, increased deployment speed and reduced installation cost.
The Multifibre Pushlok® connector is the key enabler for quick connect of up to 12 fibres at a time. The connector is based on the field proven MTP® connector technology encapsulated in a hardened package suitable for use in any environment. A male, female, and terminal port version are easily mated to make a watertight terminal or in-line connection. Factory connectorization and testing ensures reliable, low optical loss on all fibres.
Pushlok® assemblies are available with SST-Drop™ Outdoor Cable, FREEDM® Flat Drop Indoor/Outdoor LSZH Cable, or Multifibre Round Drop Cable which allows for easy migration of indoor and outdoor applications. The Pushlok® Assembly is available with either female or male Pushlok® MT Connectors to match your network needs.
Products
Product Number | Product Name | |
---|---|---|
00T112ZB4D1E005M-P | Multifibre Pushlok® Female pigtail, 12 fibres, SST Drop Dielectric, 5 m, individual packaging | |
00T112ZB4D3E010M-P | Multifibre Pushlok® Female pigtail, 12 fibres, SST Drop Dielectric, 10 m, individual packaging | |
00T204ZB4D3E010M-P | Multifibre Pushlok® Male pigtail, 4 fibres, Round Drop 4.6 mm, 10 m, individual packaging | |
00T204ZB4D3E020M-P | Multifibre Pushlok® Male pigtail, 4 fibres, Round Drop 4.6 mm, 20 m, individual packaging | |
00T204ZB4D3E030M-P | Multifibre Pushlok® Male pigtail, 4 fibres, Round Drop 4.6 mm, 30 m, individual packaging | |
00T212ZB4D1E005M-P | Multifibre Pushlok® Male pigtail, 12 fibres, SST Drop Dielectric, 5 m, individual packaging | |
00T212ZB4D3E010M-P | Multifibre Pushlok® Male pigtail, 12 fibres, SST Drop Dielectric, 10 m, individual packaging | |
M1T112ZB4EXT002F | OptiTip Nonpinned to Multifibre Pushlok® Female compatibility extender, 12 fibres, SST Drop Dielectric, 2 FT, individual packaging | |
M1T212ZB4EXT002F | OptiTip Nonpinned to Multifibre Pushlok® Male compatibility extender, 12 fibres, SST Drop Dielectric, 2 FT, individual packaging | |
M2T112ZB4EXT002F | OptiTip Pinned to Multifibre Pushlok® Female compatibility extender, 12 fibres, SST Drop Dielectric, 2 FT, individual packaging | |
M2T212ZB4EXT002F | OptiTip Pinned to Multifibre Pushlok® Male compatibility extender, 12 fibres, SST Drop Dielectric, 2 FT, individual packaging | |
T1T212ZB4D1E010M-P | Multifibre Pushlok® Female to Multifibre Pushlok® Male, 12 fibres, SST Drop Dielectric, 10 m, individual packaging | |
T1T212ZB4D1E050M-P | Multifibre Pushlok® Female to Multifibre Pushlok® Male, 12 fibres, SST Drop Dielectric, 50 m, individual packaging | |
T1T212ZB4D1E100M-P | Multifibre Pushlok® Female to Multifibre Pushlok® Male, 12 fibres, SST Drop Dielectric, 100 m, individual packaging | |
T2T204ZB4D3E010M-P | Multifibre Pushlok® Male Assembly, 4 fibres, Round Drop 4.6 mm, 10 m, individual packaging | |
T2T204ZB4D3E020M-P | Multifibre Pushlok® Male Assembly, 4 fibres, Round Drop 4.6 mm, 20 m, individual packaging | |
T2T204ZB4D3E030M-P | Multifibre Pushlok® Male Assembly, 4 fibres, Round Drop 4.6 mm, 30 m, individual packaging | |
T2T204ZB4D3E040M-P | Multifibre Pushlok® Male Assembly, 4 fibres, Round Drop 4.6 mm, 40 m, individual packaging | |
T2T204ZB4D3E050M-P | Multifibre Pushlok® Male Assembly, 4 fibres, Round Drop 4.6 mm, 50 m, individual packaging |