text.skipToContent text.skipToNavigation

ActiFi® Composite Cable

Corning® ActiFi® Composite Class 3 Limited Power Cables provide the ultimate solution for outdoor remote powering of distributed antenna systems, optical networks, small cells and other devices at the edge of the network. Cornings ActiFi® cables also provide a time- and cost saving solution for installations requiring remotely powered equipment. By integrating linear laid copper and loose-tube fibre in one cable, ActiFi® cables eliminate the need to install separate power and fibre cables. This saves installation time, labor costs and duct or tray space. This compact and versatile design is available with an interlocking armor option for additional protection where conduit may not be feasible. When installing this cable in duct, the cable end should be sealed to prevent water ingression from the end of the cable.

Conductor 16 AWG
Fibre Category SM (SMF-28® Ultra)
Fibre Count 2

Products

Product Number Product Name
002ZTF-D1035M20 ActiFi® Composite Cable, Loose Tube, Outdoor, 2 F, 2 Cu Conductor, 16AWG