Fibre Optic Adapters
Corning offers a full line of factory- and field-installable adapters in a variety of mounting configurations to ensure compatibility with the housing, panel, outlet or faceplate being utilized. Supporting a variety of connector types, the adapters are ideal for cable assembly house and manufacturing environments and local area networks (LANs) at the workstation outlet.
Adapter Housing Colour
Adapter Style
Products
| Product Number | Product Name | |
|---|---|---|
| ADP-DLC0-CCARC-CLS | Fibre Optic Adapter, LC Duplex, Reduced-Flange Mount, Ceramic Sleeve, 50 µm multimode (OM4+/OM4/OM3), turquoise | |
| ADP-DLC0-CCARC-NLS | Fibre Optic Adapter, LC Duplex, Reduced-Flange Mount, Ceramic Sleeve, 50 µm multimode (OM4+/OM4/OM3), turquoise, no logo | |
| ADP-DLC0-CCARF-CLS | Fibre Optic Adapter, LC Duplex, Non Keyed/Non Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), turquoise | |
| ADP-DLC0-CCBRC-CLS | Fibre Optic Adapter, LC Duplex, Reduced-Flange Mount, Ceramic Sleeve, 50 µm multimode (OM2), black | |
| ADP-DLC0-CCBRC-NLS | Fibre Optic Adapter, LC Duplex, Reduced-Flange Mount, Ceramic Sleeve, 50 µm multimode (OM2), black, no logo | |
| ADP-DLC0-CCBRF-CLS | Fibre Optic Adapter, LC Duplex, Non Keyed/Non Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), black | |
| ADP-DLC0-CCBRF-NLS | Fibre Optic Adapter, LC Duplex, Non Keyed/Non Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), black, no logo | |
| ADP-DLC0-CCERF-CLS | Fibre Optic Adapter, LC Duplex, Non Keyed/Non Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), orange | |
| ADP-DLC0-CCGRC-CLS | Fibre Optic Adapter, LC Duplex, Reduced-Flange Mount, Ceramic Sleeve, single-mode (OS2), green | |
| ADP-DLC0-CCGRC-NLS | Fibre Optic Adapter, LC Duplex, Reduced-Flange Mount, Ceramic Sleeve, single-mode (OS2), green, no logo | |
| ADP-DLC0-CCGRF-CLS | Fibre Optic Adapter, LC Duplex, Non Keyed/Non Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), green | |
| ADP-DLC0-CCKRC-CLS | Fibre Optic Adapter, LC Duplex, Reduced-Flange Mount, Ceramic Sleeve, 62.5 µm multimode (OM1), beige | |
| ADP-DLC0-CCKRC-NLS | Fibre Optic Adapter, LC Duplex, Reduced-Flange Mount, Ceramic Sleeve, 62.5 µm multimode (OM1), beige, no logo | |
| ADP-DLC0-CCKRF-CLS | Fibre Optic Adapter, LC Duplex, Non Keyed/Non Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), beige | |
| ADP-DLC0-CCKRF-NLS | Fibre Optic Adapter, LC Duplex, Non Keyed/Non Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), beige, no logo | |
| ADP-DLC0-CCNRC-CLS | Fibre Optic Adapter, LC Duplex, Reduced-Flange Mount, Ceramic Sleeve, single-mode (OS2), blue | |
| ADP-DLC0-CCNRF-CLS | Fibre Optic Adapter, LC Duplex, Non Keyed/Non Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), blue | |
| ADP-DLC0-CCNRF-NLS | Fibre Optic Adapter, LC Duplex, Non Keyed/Non Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), blue, no logo | |
| ADP-DLC0-CCPRF-CLS | Fibre Optic Adapter, LC Duplex, Non Keyed/Non Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), pink | |
| ADP-DLC0-CCRRF-CLS | Fibre Optic Adapter, LC Duplex, Non Keyed/Non Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), red | |
| ADP-DLC0-CCSRF-CLS | Fibre Optic Adapter, LC Duplex, Non Keyed/Non Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), grey | |
| ADP-DLC0-CCVRF-CLS | Fibre Optic Adapter, LC Duplex, Non Keyed/Non Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), violet | |
| ADP-DLC0-CCWRF-CLS | Fibre Optic Adapter, LC Duplex, Non Keyed/Non Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), white | |
| ADP-DLC0-CCYRF-CLS | Fibre Optic Adapter, LC Duplex, Non Keyed/Non Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), yellow | |
| ADP-DSCS-CCBFL-NLS | Fibre Optic Adapter, ST® Compatible to SC Duplex, Full-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), black | |
| ADP-E200-CCGFL-SPS | Adapter E2000/APC, composite housing, ceramic insert, single-mode (OS2), green, flanged | |
| ADP-E200-CCGRF-SPS | Adapter E2000/APC, composite housing, ceramic insert, single-mode (OS2), green, reduced flange | |
| ADP-E200-CCNRF-SPS | Adapter E2000, composite housing, ceramic insert, single-mode (OS2), blue, reduced flange | |
| ADP-FC00-MCXDH-NLS | Adapter FC, metal housing, ceramic insert, threaded, multimode/Single-mode (OM1/2/3/4, OS2), silver, no logo | |
| ADP-FC00-MMXSF-NLS | Adapter FC, metal housing, metal insert, square flange, OM1/2/3/4, OS2, silver, no logo | |
| ADP-FC00-MMXTH-NLS | Fibre Optic Adapter, FC, Threaded Mount, Metal Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2) | |
| ADP-KDLC-CCARF-CLS | Fibre Optic Adapter, LC Duplex, Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), turquoise | |
| ADP-KDLC-CCARF-CLX | Fibre Optic Adapter, LC Duplex, Keyed/Non Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), turquoise | |
| ADP-KDLC-CCBRF-CLS | Fibre Optic Adapter, LC Duplex, Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), black | |
| ADP-KDLC-CCBRF-CLX | Fibre Optic Adapter, LC Duplex, Keyed/Non Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), black | |
| ADP-KDLC-CCERF-CLS | Fibre Optic Adapter, LC Duplex, Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), orange | |
| ADP-KDLC-CCERF-CLX | Fibre Optic Adapter, LC Duplex, Keyed/Non Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), orange | |
| ADP-KDLC-CCGRF-CLS | Fibre Optic Adapter, LC Duplex, Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), green | |
| ADP-KDLC-CCGRF-CLX | Fibre Optic Adapter, LC Duplex, Keyed/Non Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), green | |
| ADP-KDLC-CCKRF-CLS | Fibre Optic Adapter, LC Duplex, Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), brown | |
| ADP-KDLC-CCKRF-CLX | Fibre Optic Adapter, LC Duplex, Keyed/Non Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), brown | |
| ADP-KDLC-CCNRF-CLS | Fibre Optic Adapter, LC Duplex, Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), blue | |
| ADP-KDLC-CCNRF-CLX | Fibre Optic Adapter, LC Duplex, Keyed/Non Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), blue | |
| ADP-KDLC-CCPRF-CLS | Fibre Optic Adapter, LC Duplex, Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), pink | |
| ADP-KDLC-CCPRF-CLX | Fibre Optic Adapter, LC Duplex, Keyed/Non Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), pink | |
| ADP-KDLC-CCRRF-CLS | Fibre Optic Adapter, LC Duplex, Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), red | |
| ADP-KDLC-CCRRF-CLX | Fibre Optic Adapter, LC Duplex, Keyed/Non Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), red | |
| ADP-KDLC-CCSRF-CLS | Fibre Optic Adapter, LC Duplex, Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), light grey | |
| ADP-KDLC-CCSRF-CLX | Fibre Optic Adapter, LC Duplex, Keyed/Non Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), grey | |
| ADP-KDLC-CCVRF-CLS | Fibre Optic Adapter, LC Duplex, Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), violet | |
| ADP-KDLC-CCVRF-CLX | Fibre Optic Adapter, LC Duplex, Keyed/Non Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), violet | |
| ADP-KDLC-CCWRF-CLS | Fibre Optic Adapter, LC Duplex, Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), white | |
| ADP-KDLC-CCWRF-CLX | Fibre Optic Adapter, LC Duplex, Keyed/Non Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), white | |
| ADP-KDLC-CCYRF-CLS | Fibre Optic Adapter, LC Duplex, Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), yellow | |
| ADP-KDLC-CCYRF-CLX | Fibre Optic Adapter, LC Duplex, Keyed/Non Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), yellow | |
| ADP-MTP0-CNAFL-CLS | Adapter MTP®, composite housing, 50 µm multimode (OM3), aqua, flanged | |
| ADP-MTP0-CNXRF-CLS | Adapter MTP®, composite housing, 50 µm multimode (OM3), black, reduced flange | |
| ADP-SC00-CCNFL-CLS | Adapter SC, composite housing, ceramic insert, single-mode (OS2), blue, flanged with spring plate | |
| ADP-SC00-CCNFL-NLS | Adapter SC, composite housing, ceramic insert, Single-mode (OS2), blue, no logo | |
| ADP-ST00-MCXTH-NLS | Adapter ST, metal housing, ceramic insert, threaded, multimode/Single-mode (OM1/2/3/4, OS2), no logo | |
| ADP-STSC-CCXFL-NLS | Adapter ST/SC, composite housing, ceramic insert, multimode/Single-mode (OM1/2/3/4, OS2), black, no logo | |
| ADP-STSC-MCXFL-NLS | Adapter ST/SC, metal housing, ceramic insert, multimode/Single-mode (OM1/2/3/4, OS2), no logo |