text.skipToContent text.skipToNavigation

Active Equipment Cabinet

Corning’s Active Equipment Cabinets house and protect electronics in various applications, like Central Offices and Points of Presence (PoP) and Data Centers. They’re available in two sizes, 2200 x 800 x 800 mm and 2200 x 600 x 600 mm, to offer flexibility for a variety of configurations. Built on a robust, screwed assembly frame, they can each accommodate a maximum static load capacity of 1,000 kg.


Products

Product Number Product Name
AR-220606PG-ET Active Equipment Cabinet, 2200x600x600 mm, side walls and rear wall, glass doors, ETSI
AR-220808PG-ST Active Equipment Cabinet, 2200x800x800 mm, side walls and rear wall, glass doors, standard 19-inch
AR-220606PG-ST Active Equipment Cabinet, 2200x600x600 mm, side walls and rear wall, glass doors, standard 19-inch
AR-220606PN-ST Active Equipment Cabinet, 2200x600x600 mm, side walls and rear wall, no doors, standard 19-inch
AR-220808PG-ET Active Equipment Cabinet, 2200x800x800 mm, side walls and rear wall, glass doors, ETSI
AR-220808PN-ST Active Equipment Cabinet, 2200x800x800 mm, side walls and rear wall, no doors, standard 19-inch