Centrix® XL Cabinet System
Centrix® XL single cabinets provide space for up to 120 Centrix cassettes, with a maximum capacity of 5,760 LC or 4,320 SC single-fibre ports. All functions are accessible from the front of the cabinet. Patch cord management enables in-cabinet cross-connects with a single patch cord length of 4 m. Feeder cables can enter the cabinet from the top and bottom.
The bottom channel function allows for easy routing of patch cords across cabinets in a row. The cabinet comes assembled for fast deployment.
Dimensions (H x W x D)
2,200 x 900 x 300 mm
Splice Protectors Type
Adapter Type
Cable Entry Direction
Number of Modules
Number of Adapters per Panel
Number of Ports
Products
| Product Number | Product Name | |
|---|---|---|
| CXL-CAB-F2209NNRABC | Centrix® XL Cabinet System, 2200x900x300 mm, no side walls, no rear walls, no doors, cable entry right, bottom channel, assembled, crossconnect | |
| CXL-CAB-F2209PGLABC | Centrix® XL Cabinet System, 2200x900x300 mm, side walls, rear wall, plexiglass doors, cable entry left, bottom channel, assembled, crossconnect | |
| POC-2209NNLI-2A144B3CB | Centrix® XL Cabinet System, Equipped, 2200x900x300 mm, no side walls, no rear wall, no doors, housings left side in rack, 20 x Centrix XL 2U, 288 LC APC ports, crimp, interconnect, bottom channel | |
| POC-2209NNRI-1A144B3CB | Centrix® XL Cabinet System, Equipped, 2200x900x300 mm, no side walls, no rear wall, no doors, housings right side in rack, 40 x Centrix XL 1U, 144 LC APC ports, crimp, interconnect, bottom channel |