FAN-LGYE-BNO-60A-K0BBA-WW
Fast Access Network Distributor for 60 microtubes, Ø 7–12 mm, K7 Fibre management system for up to 144 splice tray slots; splice trays not included
You might also be interested in
General Specifications
| Product Number | FAN-LGYE-BNO-60A-K0BBA-WW |
| Brand | FAN - Fast Access Network |
| Product type | Outdoor Cabinets |
| Access type | Front access |
| Mounting Type | Cabinet-mount |
| Splice option | Yes |
| Application | Carrier Networks, Fiber to the Premises (FTTP) |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Lockable | Yes |
| Splice tray type | K7 Splice Tray |
| Housing material | Fibre Reinforced Polyester |
| Max. cable number in basic unit w/accessories | 60 |
| Cable entry type | From bottom |
| Splice Capacity | 1728 |
| Splice Trays Capacity | 144 |
| Housing type | Fast Access Network Distribution |
| Cabinet colour | Grey |
| Splice protectors type | Heat shrink, crimp |
| Buffer storage | On demand |
| Max number of trays | 144 SC / 72 SE |
| Strain Relief - Feeder Cable | 3 x 13 - 15 mm ducts or cables |
| Strain Relief - Distribution Cable | 60 x 7 mm, 10 mm or 12 mm |
| Plinth Height | 1060 mm (400 mm are above ground level) |
| Number of Ducts | 60 |
Mechanical Characteristics
| Cabinet Skin Weight | 35 kg |
Dimensions
| Height | 2060 mm |
| Width | 764 mm |
| Depth | 320 mm |
| Weight | 66 kg |
Ordering Information
| Package contents | Fast Access Network Distribution Cabinet with Plinth including defined Breaking Point and Fiber Management Cover |
| Shipping weight | 73 kg |
| Units per delivery | 1/1 |