Fast Access Network Distributor
The Fast Access Network distributor is an essential component in the FTTH network with tubes and mini cables. In this, the fibres of the main cable (HK) are distributed to many customer connection or drop cables (VzK) and managed. All connections are spliced. The use of connectors is not provided.
The NVt is based on the well-known K7 single and multi-fibre management system.
The NVT can be used for P2P or P2MP architectures. All splitters with a split ratio of up to 1:32, as well as WDM filters, can be integrated into the cassettes.
The housing is lightweight and modular. Individual parts such as side panels, roof or doors can be easily replaced during operation. At ground level, the distributor has a predetermined breaking point.
Splice Tray Type
Number of Ducts
Package Contents
You might also be interested in
Products
| Product Number | Product Name | |
|---|---|---|
| FAN-LGYE-BNO-12F-KCCCC-WW | Fast Access Network Distributor, for 120 microtubes, Ø 7–12 mm, K7 Fibre Management System for up to 144 splice tray slots, splice trays not included | |
| FAN-LGYE-BNO-60A-K0BBA-WW | Fast Access Network Distributor, for 60 microtubes, Ø 7–12 mm, K7 Fibre management system for up to 144 splice tray slots; splice trays not included | |
| FAN-LGYE-BNO-96E-KBBAB-WW | Fast Access Network Distributor, for 96 microtubes, Ø 7–12 mm, K7 Fibre management system for up to 144 splice tray slots, splice trays not included | |
| FAN-LGYE-BNO-96C-KBBAB-WW | Fast Access Network Distributor, L, up to 96 ducts, for K7 system, with RC2 handle, 96x7/10+6x12 | |
| FAN-LGYE-BNO-12F-MCCCC-WW | Fast Access Network Distributor, for 120 microtubes Ø 7–12 mm, MAX Fibre Management System for up to 144 splice tray slots, splice trays not included | |
| FAN-LGYE-BNO-60A-M0BBA-WW | Fast Access Network Distributor, for 60 microtubes, Ø 7–12 mm, MAX Fibre management system for up to 144 splice tray slots; splice trays not included | |
| FAN-LGYE-BNO-96E-MBBAB-WW | Fast Access Network Distributor, for 96 microtubes, Ø 7–12 mm, MAX Fibre management system for up to 144 splice tray slots, splice trays not included | |
| FAN-LGYE-BNO-96E-KBBAB-MK | Fast Access Network Distributor, for 96 microtubes, Ø 7–12 mm, K7 Fibre management system for up to 144 splice tray slots, including 144 splice trays | |
| FAN-LGYE-BNO-96E-MBBAB-MK | Fast Access Network Distributor, for 96 microtubes, Ø 7–12 mm, MAX Fibre management system for up to 144 splice tray slots, including 144 splice trays | |
| FAN-LGYE-BNO-12F-KCCCC-MK | Fast Access Network Distributor, for 120 microtubes, Ø 7–12 mm, K7 Fibre management system for up to 144 splice tray slots, including 144 splice trays | |
| FAN-LGYE-BNO-12F-MCCCC-MK | Fast Access Network Distributor, for 120 microtubes Ø 7–12 mm, MAX Fibre management system for up to 144 splice tray slots, including 144 splice trays | |
| FAN-LGYE-BNO-60A-K0BBA-MK | Fast Access Network Distributor, for 60 microtubes Ø 7–12 mm, K7 Fibre Management System for up to 144 splice tray slots, including 144 splice trays | |
| FAN-LGYE-BNO-60A-M0BBA-MK | Fast Access Network Distributor, for 60 microtubes, Ø 7–12 mm, MAX Fibre Management System for up to 144 splice tray slots, including 144 splice trays |