EDGE™ Preloaded Housings

Realise your network infrastructure with our preloaded housing solution! With our pre-populated EDGE™ and EDGE8® housings, you can say goodbye to the hassle of manually loading modules and embrace efficiency. Experience seamless integration and rapid deployment that simplifies your processes while ensuring optimal performance. With a significant reduction of 40% in packaging weight, you not only benefit from greater efficiency, but also contribute to a greener, more sustainable future. Expand your network capabilities with Corning's innovative solution and make the future of connectivity a reality today.
Number of Modules
Panels per Housing
Fibre Capacity
Fibre Category
Products
Product Number | Product Name | |
---|---|---|
EG01-UM0489G-04 | EDGE™ Preloaded Housings, EDGE-01U with 4 Single-mode Modules | |
EG01-UM0489G-08 | EDGE™ Preloaded Housings, EDGE-01U with 8 Single-mode Modules | |
EG01-UM0593Q-04 | EDGE™ Preloaded Housings, EDGE-01U with 4 Multimode Modules | |
EG01-UM0593Q-08 | EDGE™ Preloaded Housings, EDGE-01U with 8 Multimode Modules | |
EG02-UM0489G-12 | EDGE™ Preloaded Housings, EDGE-02U with 12 Single-mode Modules | |
EG02-UM0489G-24 | EDGE™ Preloaded Housings, EDGE-02U with 24 Single-mode Modules | |
EG02-UM0593Q-12 | EDGE™ Preloaded Housings, EDGE-02U with 12 Multimode Modules | |
EG02-UM0593Q-24 | EDGE™ Preloaded Housings, EDGE-02U with 24 Multimode Modules | |
EG04-UM0489G-24 | EDGE™ Preloaded Housings, EDGE-04U with 24 Single-mode Modules | |
EG04-UM0489G-48 | EDGE™ Preloaded Housings, EDGE-04U with 48 Single-mode Modules | |
EG04-UM0593Q-24 | EDGE™ Preloaded Housings, EDGE-04U with 24 Multimode Modules | |
EG04-UM0593Q-48 | EDGE™ Preloaded Housings, EDGE-04U with 48 Multimode Modules | |
EG1S-UM0489G-06 | EDGE™ Preloaded Housings, EDGE-01U-SP with 6 Single-Mode Modules | |
EG1S-UM0489G-12 | EDGE™ Preloaded Housings, EDGE-01U-SP with 12 Single-Mode Modules | |
EG1S-UM0593Q-06 | EDGE™ Preloaded Housings, EDGE-01U-SP with 6 Multimode Modules | |
EG1S-UM0593Q-12 | EDGE™ Preloaded Housings, EDGE-01U-SP with 12 Multimode Modules |