text.skipToContent text.skipToNavigation

EDGE™ Preloaded Housings

Realise your network infrastructure with our preloaded housing solution! With our pre-populated EDGE™ and EDGE8® housings, you can say goodbye to the hassle of manually loading modules and embrace efficiency. Experience seamless integration and rapid deployment that simplifies your processes while ensuring optimal performance. With a significant reduction of 40% in packaging weight, you not only benefit from greater efficiency, but also contribute to a greener, more sustainable future. Expand your network capabilities with Corning's innovative solution and make the future of connectivity a reality today.


Products

Product Number Product Name
EG01-UM0593Q-04 EDGE™ Preloaded Housings, EDGE-01U with 4 Multimode Modules
EG01-UM0593Q-08 EDGE™ Preloaded Housings, EDGE-01U with 8 Multimode Modules
EG02-UM0593Q-12 EDGE™ Preloaded Housings, EDGE-02U with 12 Multimode Modules
EG02-UM0593Q-24 EDGE™ Preloaded Housings, EDGE-02U with 24 Multimode Modules
EG04-UM0593Q-24 EDGE™ Preloaded Housings, EDGE-04U with 24 Multimode Modules
EG04-UM0593Q-48 EDGE™ Preloaded Housings, EDGE-04U with 48 Multimode Modules
EG1S-UM0593Q-06 EDGE™ Preloaded Housings, EDGE-01U-SP with 6 Multimode Modules
EG1S-UM0593Q-12 EDGE™ Preloaded Housings, EDGE-01U-SP with 12 Multimode Modules
EG02-UM0489G-12 EDGE™ Preloaded Housings, EDGE-02U with 12 Single-mode Modules
EG02-UM0489G-24 EDGE™ Preloaded Housings, EDGE-02U with 24 Single-mode Modules
EG04-UM0489G-48 EDGE™ Preloaded Housings, EDGE-04U with 48 Single-mode Modules
EG01-UM0489G-04 EDGE™ Preloaded Housings, EDGE-01U with 4 Single-mode Modules
EG04-UM0489G-24 EDGE™ Preloaded Housings, EDGE-04U with 24 Single-mode Modules
EG1S-UM0489G-06 EDGE™ Preloaded Housings, EDGE-01U-SP with 6 Single-Mode Modules
EG01-UM0489G-08 EDGE™ Preloaded Housings, EDGE-01U with 8 Single-mode Modules
EG1S-UM0489G-12 EDGE™ Preloaded Housings, EDGE-01U-SP with 12 Single-Mode Modules