text.skipToContent text.skipToNavigation

Centrix® XL Splice Cassette

The Centrix® XL splice cassette provides up to 48 LC or 36 SC single fibre ports. The cassette is loaded with Duplex adapters, colored single fibre pigtails and accepts crimp or heat-shrink splice protectors. A drop handle provides fibre port protection, patch cord organization and labeling on front and top of the cassette. The cassette is slidable in Centrix XL housings and is secured with a latch mechanism. The jumper guide direction is to the left side of the cassette but can simply be changed with accessories to the right. The transparent and captive top and bottom cover enable easy handling and visual inspection or trouble shooting. The multiple tube entry points on the cassette provide flexible loading of buffer tubes and bare fibres in the cassette.

Number of Ports 48
Pigtail Type 900 µm
Color Code Standards
Splice Protectors Type

Products

Product Number Product Name
CXLCPP48-A9-2RCV30 Centrix® XL Splice Cassette, 24-LC UPC Duplex adapters and 48-LC UPC single fibre pigtails (OS2), VDE, pack of 3, CS
CXLCPP48-A9-2RHT10 Centrix® XL Splice Cassette, 24-LC UPC Duplex adapters and 48-LC UPC single fibre pigtails (OS2), Telcordia, pack of 1, HS
CXLCPP48-A9-2RHT30 Centrix® XL Splice Cassette, 24-LC UPC Duplex adapters and 48-LC UPC single fibre pigtails (OS2), Telcordia, pack of 3, HS
CXLCPP48-B3-2RCV30 Centrix® XL Splice Cassette, 24-LC APC Duplex adapters and 48-LC APC single fibre pigtails (OS2), VDE, pack of 3, CS
CXLCPP48-B3-2RHT10 Centrix® XL Splice Cassette, 24-LC APC Duplex adapters and 48-LC APC single fibre pigtails (OS2), Telcordia, pack of 1, HS
CXLCPP48-B3-2RHT30 Centrix® XL Splice Cassette, 24-LC APC Duplex adapters and 48-LC APC single fibre pigtails (OS2), Telcordia, pack of 3, HS