PBOCS-00-00-SPLICE-FR
PBO - Terminal PBOCS Splice Organizer w/o Tray France
General Specifications
| Product Number | PBOCS-00-00-SPLICE-FR |
| Product type | Housings |
| Mounting Type | Wall-mount |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Design And Test Criteria | IP 55 / IK 08 |
Design
| Colour | Light grey |
| Max number of trays | 4 |
| Total Splice Capacity | 48 single-fibre splices |
| Inputs | 1 distirbution cable; 2 secondary distribution cable |
| Outputs | 10 |
Dimensions
| Height | 255 mm |
| Width | 245 mm |
| Depth | 90 mm |
| Weight | 0.87 kg |