text.skipToContent text.skipToNavigation

The PBO range is designed for aerial distribution applications and can connect up to 12 customer cables/drops, 1 distribution cable (mid-span) and 2 secondary distribution cables. Its organizer is compatible with both G.652.D and G.657 fibres, loose tubes and micromodules. It can be equipped with standard trays from the BPEO product range. The organizer can receive 1-slot trays (5 mm) or 2-slot trays (10 mm) that include one area for fibre cable (monozone) or two areas for fibre cables (bizone). The PBO range is very modular and available in splice or pre-connectorized drop versions. Its discrete design supports easy integration on façades or poles with the help of two flanges or with a strip, without entering in the body of the PBO. Required tool:
■ Crosspoint screwdriver
■ Clamping tool for plastic clamps.


Products

Product Number Product Name
PBO12S-P000000Y PBO - Terminal PBO12S No Tray with Blockers
80611498165 Fibre Distribution Terminal PBPOC-2-12-CL
PBO12S-P0000E3Y PBO - Terminal PBO12S 3xTray BiZone with Blockers
PBOCS-00-00-SPLICE-FR PBO - Terminal PBOCS Splice Organizer w/o Tray France
FQ100068425 PBO - Terminals BTI Small Capacity Distribution Point - 4 Fibre Connections
FQ100081717 PBO Size 1 NG without Tray