Small Floor Terminal (SFT)
A terminal of an extremely small design which can be installed on each level of a Multidwelling Unit building for Fiber-to-the-Home (FTTH) applications. It is the transition point between the riser and the horizontal cable providing storage for both overlengths and terminated fibers as well as serving as a splice point.
Number of Adapters
Number of Splice Protectors
0
Adapter Type
Adapter Housing Colour
Products
| Product Number | Product Name | |
|---|---|---|
| SFTC-0000EMPT00X0HP | Small Floor Terminal (SFT), Connect, heat-shrink | |
| SFTC-086CADPT00X0HP | Small Floor Terminal (SFT), Connect, 8 SC APC Adapter, heat-shrink | |
| SFTC-08A9PGGB08T0HP | Small Floor Terminal (SFT), Connect, 8 LC UPC Adapter, 8 Pigtails, heat-shrink | |
| SFTC-08A9PGGB08V0CP | Small Floor Terminal (SFT), Connect, 4 LC UPC Duplex Adapter, 8 Pigtails, crimp | |
| SFTC-08B3PGGB08V0CP | Small Floor Terminal (SFT), Connect, 4 LC APC Duplex Adapter, 8 Pigtails, crimp | |
| SFTS-0000CP | Small Floor Terminal (SFT), Splice, crimp | |
| SFTS-0000HP | Small Floor Terminal (SFT), Splice, heat-shrink |