EDGE™ Preloaded Housings
            Revolutionize your network infrastructure with our cutting-edge Preloaded Housing solution! Say goodbye to tedious manual module loading and embrace efficiency with our preloaded Edge™ and Edge8® housings. Experience seamless integration and rapid deployment, streamlining your operations while ensuring optimal performance. Plus, with an impressive 55% packaging weight reduction, you'll not only enjoy enhanced efficiency but also contribute to a greener, more sustainable future. Elevate your network capabilities with Corning's innovative solution, making the future of connectivity a reality today.
                                    Number of Modules
                                    
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                
                            
                                
                                    Panels per Housing
                                    
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                
                            
                                
                                    Fiber Capacity
                                    
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                
                            
                                
                                    Fiber Category
                                    
                                    
                                        
                                    
                                        
                                    
                                
                            
                        Products
| Product Number | Product Name | |
|---|---|---|
| EG01-UM0489G-04 | Vorbestückte EDGE™ Gehäuse, EDGE-01U mit 4 Singlemode Modulen | |
| EG01-UM0489G-08 | EDGE™ Preloaded Housings, EDGE-01U with 8 Single-mode Modules | |
| EG01-UM0593Q-04 | EDGE™ Preloaded Housings, EDGE-01U with 4 Multimode Modules | |
| EG01-UM0593Q-08 | EDGE™ Preloaded Housings, EDGE-01U with 8 Multimode Modules | |
| EG02-UM0489G-12 | EDGE™ Preloaded Housings, EDGE-02U with 12 Single-mode Modules | |
| EG02-UM0489G-24 | EDGE™ Preloaded Housings, EDGE-02U with 24 Single-mode Modules | |
| EG02-UM0593Q-12 | EDGE™ Preloaded Housings, EDGE-02U with 12 Multimode Modules | |
| EG02-UM0593Q-24 | EDGE™ Preloaded Housings, EDGE-02U with 24 Multimode Modules | |
| EG04-UM0489G-24 | EDGE™ Preloaded Housings, EDGE-04U with 24 Single-mode Modules | |
| EG04-UM0489G-48 | EDGE™ Preloaded Housings, EDGE-04U with 48 Single-mode Modules | |
| EG04-UM0593Q-24 | EDGE™ Preloaded Housings, EDGE-04U with 24 Multimode Modules | |
| EG04-UM0593Q-48 | EDGE™ Preloaded Housings, EDGE-04U with 48 Multimode Modules | |
| EG1S-UM0489G-06 | EDGE™ Preloaded Housings, EDGE-01U-SP with 6 Single-Mode Modules | |
| EG1S-UM0489G-12 | EDGE™ Preloaded Housings, EDGE-01U-SP with 12 Single-Mode Modules | |
| EG1S-UM0593Q-06 | EDGE™ Preloaded Housings, EDGE-01U-SP with 6 Multimode Modules | |
| EG1S-UM0593Q-12 | EDGE™ Preloaded Housings, EDGE-01U-SP with 12 Multimode Modules |