text.skipToContent text.skipToNavigation

Round Breakable Drop Cable with FastAccess™ Technology

Round Drop Cable with FastAccess Technology provides an efficient, craft-friendly cable preparation. The innovative FastAccess Technology design simplifies removal of the cable jacket resulting in up to 55 percent faster fibre access time. This technology improves ease of use because no special tools are needed. The cable design is backwards compatible for easy connectorisation or splicing. Optimised for both field and factory termination processes, the compact design allows for easier handling in the field, reduces slack storage requirements and improves transportation and storage costs. The dielectric version eliminates any bonding and grounding requirements. Round Drop Cable with FastAccess Technology is also available in preconnectorised assemblies with Pushlok® and ECAM connector.

Fibre Category SM (ClearCurve LBL)
Fibre Count 1
You might also be interested in

Products

Product Number Product Name
001JBR-D2825A20 Round Breakable Drop Cable with FastAccess™ Technology, A-DQ(ZM)2Y 1E9 G.657.A2 250