text.skipToContent text.skipToNavigation

Evolv® Reflector with Pushlok® Technology

A reflector is a highly reflective device that has a pushlok connector on one end and connects to the terminal, allowing an OTDR device to validate the connectivity and monitors the network. Reflectors were designed to create a demarcation point in the network through a reflective event on OTDR equipment. 


Produits

Référence du produit Nom du produit
07-058064-002 Evolv® Reflector with Pushlok® Technology, 1 Fiber Stubbed Pushlok® Connector