Evolv® Reflector with Pushlok® Technology
A reflector is a highly reflective device that has a pushlok connector on one end and connects to the terminal, allowing an OTDR device to validate the connectivity and monitors the network. Reflectors were designed to create a demarcation point in the network through a reflective event on OTDR equipment.
Produits
| Référence du produit | Nom du produit | |
|---|---|---|
| 07-058064-002 | Evolv® Reflector with Pushlok® Technology, 1 Fiber Stubbed Pushlok® Connector |