Evolv® Home Terminal (EHT)
Evolv® Home Terminal (EHT) is a wall-mountable combination of a fiber termination point for outside plant access cable and a building distribution point in one unit. It ensures a clear separation between outside plant cable, optical devices, and building distribution cables. EHT provides a great level of flexibility allowing splitter, splicing, as well as patching applications, and is available in various sizes to address different capacity requirements. Slim, compact design and simple strain relief option give EHT an unobtrusive appearance. The plastic to plastic sealing provides an IP55 rating for various cable types and quick add-ons.
Size
Number of Adapters
Number of Splice Trays
Color Code Standards
Splice Protectors Type
Number of Splitter Modules
Splitter Type
Adapter Type
You might also be interested in
Products
| Product Number | Product Name | |
|---|---|---|
| EHTMSU020B3514P00000X5C | Evolv® Home Terminal (EHT), Medium size, Philips Screw lock, Universal Strain relief, Standard sealing, with 20 ports, LC APC Duplex, 5 x Splitter 1:4 with connectorized Output, 5 Crimp splice, Monozone trays | |
| EHTMSU0246CPGB000024T5H | Evolv® Home Terminal (EHT), Medium size, Philips Screw lock, Universal Strain relief, Standard sealing, with 24 ports, SCAPC Simplex, Pigtails Grade B, No Splitters, 24 pigtails (drop side), Telcordia, 5 Heat shrink, Monozone trays | |
| EHTMSU032B311BB00000X8C | Evolv® Home Terminal (EHT), Medium size, Philips Screw lock, Universal Strain relief, Standard sealing, with 32 ports, LC APC Duplex, 1 x Splitter 1:32 with connectorized input and output, 8 Crimp splice, Monozone trays | |
| EHTMSU032B311BJ00000X8C | Evolv® Home Terminal (EHT), Medium size, Philips Screw lock, Universal Strain relief, Standard sealing, with 32 ports, LC APC Duplex, 1 x Splitter 1:32 with connectorized Input, 8 Crimp splice, Monozone trays | |
| EHTMSU032B311BN00000X8C | Evolv® Home Terminal (EHT), Medium size, Philips Screw lock, Universal Strain relief, Standard sealing, with 32 ports, LC APC Duplex, 1 x Splitter 1:32 without connectorization, 8 Crimp splice, Monozone trays | |
| EHTMSU032B311BP00000X8C | Evolv® Home Terminal (EHT), Medium size, Philips Screw lock, Universal Strain relief, Standard sealing, with 32 ports, LC APC Duplex, 1 x Splitter 1:32 with connectorized Output, 8 Crimp splice, Monozone trays | |
| EHTMSU034B3PGB003400V6C | Evolv® Home Terminal (EHT), Medium size, Philips Screw lock, Universal Strain relief, Standard sealing, with 34 ports, LC APC Duplex, Pigtails Grade B, No Splitters, 34 pigtails (feeder side), VDE, 6 Crimp splice, Monozone trays | |
| EHTMSU042B3PGB004200V8C | Evolv® Home Terminal (EHT), Medium size, Philips Screw lock, Universal Strain relief, Standard sealing, with 42 ports, LC APC Duplex, Pigtails Grade B, No Splitters, 42 pigtails (feeder side), VDE, 8 Crimp splice, Monozone trays | |
| EHTMSU048B3PGB000048TAH | Evolv® Home Terminal (EHT), Medium size, Philips Screw lock, Universal Strain relief, Standard sealing, with 48 ports, LC APC Duplex, Pigtails Grade B, No Splitters, 48 pigtails (drop side), Telcordia | |
| EHTSKU008B3118P00000X2C | Evolv® Home Terminal (EHT), Small size, Keyed lock, Universal Strain relief, Standard sealing, with 8 ports, LC APC Duplex, 1 x Splitter 1:8 with connectorized Output, 2 Crimp splice, Monozone trays | |
| EHTSKU016B3218P00000X3C | Evolv® Home Terminal (EHT), Small size, Keyed lock, Universal Strain relief, Standard sealing, with 16 ports, LC APC Duplex, 2 x Splitter 1:8 with connectorized Output, 3 Crimp splice, Monozone trays | |
| EHTSSU002B3PGB000100T1H | Evolv® Home Terminal (EHT), Small size, Philips Screw lock, Universal Strain relief, Standard sealing, with 2 ports, LC APC Duplex, Pigtails Grade B, No Splitters, 1 pigtail (feeder side), Telcordia, 1 Heat shrink, Monozone trays | |
| EHTSSU002B3PGB000100V1C | Evolv® Home Terminal (EHT), Small size, Philips Screw lock, Universal Strain relief, Standard sealing, with 2 ports, LC APC Duplex, Pigtails Grade B, No Splitters, 1 pigtail (feeder side), VDE, 1 Crimp splice, Monozone trays | |
| EHTSSU002B3PGB000200T1H | Evolv® Home Terminal (EHT), Small size, Philips Screw lock, Universal Strain relief, Standard sealing, with 2 ports, LC APC Duplex, Pigtails Grade B, No Splitters, 2 pigtails (feeder side), Telcordia, 1 Heat shrink, Monozone trays | |
| EHTSSU002B3PGB000200V1C | Evolv® Home Terminal (EHT), Small size, Philips Screw lock, Universal Strain relief, Standard sealing, with 2 ports, LC APC Duplex, Pigtails Grade B, No Splitters, 2 pigtails (feeder side), VDE, 1 Crimp splice, Monozone trays | |
| EHTSSU004B3114P00000X3C | Evolv® Home Terminal (EHT), Small size, Philips Screw lock, Universal Strain relief, Standard sealing, with 4 ports, LC APC Duplex, 1 x Splitter 1:4 with connectorized Output, 3 Crimp splice, Monozone trays | |
| EHTSSU004B3114P00000X3H | Evolv® Home Terminal (EHT), Small size, Philips Screw lock, Universal Strain relief, Standard sealing, with 4 ports, LC APC Duplex, 1 x Splitter 1:4 with connectorized Output, 3 Heat shrink, Monozone trays | |
| EHTSSU004B3PGB000300T1H | Evolv® Home Terminal (EHT), Small size, Philips Screw lock, Universal Strain relief, Standard sealing, with 4 ports, LC APC Duplex, Pigtails Grade B, No Splitters, 3 pigtails (feeder side), Telcordia, 1 Heat shrink, Monozone trays | |
| EHTSSU004B3PGB000300V1C | Evolv® Home Terminal (EHT), Small size, Philips Screw lock, Universal Strain relief, Standard sealing, with 4 ports, LC APC Duplex, Pigtails Grade B, No Splitters, 3 pigtails (feeder side), VDE, 1 Crimp splice, Monozone trays | |
| EHTSSU006B3PGB000600T1H | Evolv® Home Terminal (EHT), Small size, Philips Screw lock, Universal Strain relief, Standard sealing, with 6 ports, LC APC Duplex, Pigtails Grade B, No Splitters, 6 pigtails (feeder side), Telcordia, 1 Heat shrink, Monozone trays | |
| EHTSSU006B3PGB000600V1C | Evolv® Home Terminal (EHT), Small size, Philips Screw lock, Universal Strain relief, Standard sealing, with 6 ports, LC APC Duplex, Pigtails Grade B, No Splitters, 6 pigtails (feeder side), VDE, 1 Crimp splice, Monozone trays | |
| EHTSSU0086C118P00000X3H | Evolv® Home Terminal (EHT), Small size, Philips Screw lock, Universal Strain relief, Standard sealing, with 8 ports, SCAPC Simplex, 1 x Splitter 1:8 with connectorized Output, 3 Heat shrink, Monozone trays | |
| EHTSSU008B3214P00000X3C | Evolv® Home Terminal (EHT), Small size, Philips Screw lock, Universal Strain relief, Standard sealing, with 8 ports, LC APC Duplex, 2 x Splitter 1:4 with connectorized Output, 3 Crimp splice, Monozone trays | |
| EHTSSU008B3214P00000X3H | Evolv® Home Terminal (EHT), Small size, Philips Screw lock, Universal Strain relief, Standard sealing, with 8 ports, LC APC Duplex, 2 x Splitter 1:4 with connectorized Output, 3 Heat shrink, Monozone trays | |
| EHTSSU0096CPGB000009T3H | Evolv® Home Terminal (EHT), Small size, Philips Screw lock, Universal Strain relief, Standard sealing, with 9 ports, SCAPC Simplex, Pigtails Grade B, No Splitters, 9 pigtails (drop side), Telcordia, 3 Heat shrink, Monozone trays | |
| EHTSSU010B3PGB001000T2H | Evolv® Home Terminal (EHT), Small size, Philips Screw lock, Universal Strain relief, Standard sealing, with 10 ports, LC APC Duplex, Pigtails Grade B, No Splitters, 10 pigtails (feeder side), Telcordia, 2 Heat shrink, Monozone trays | |
| EHTSSU010B3PGB001000V2C | Evolv® Home Terminal (EHT), Small size, Philips Screw lock, Universal Strain relief, Standard sealing, with 10 ports, LC APC Duplex, Pigtails Grade B, No Splitters, 10 pigtails (feeder side), VDE, 2 Crimp splice, Monozone trays | |
| EHTSSU012B3314P00000X3C | Evolv® Home Terminal (EHT), Small size, Philips Screw lock, Universal Strain relief, Standard sealing, with 12 ports, LC APC Duplex, 3 x Splitter 1:4 with connectorized Output, 3 Crimp splice, Monozone trays | |
| EHTSSU012B3314P00000X3H | Evolv® Home Terminal (EHT), Small size, Philips Screw lock, Universal Strain relief, Standard sealing, with 12 ports, LC APC Duplex, 3 x Splitter 1:4 with connectorized Output, 3 Heat shrink, Monozone trays | |
| EHTSSU014B3PGB001400T3H | Evolv® Home Terminal (EHT), Small size, Philips Screw lock, Universal Strain relief, Standard sealing, with 14 ports, LC APC Duplex, Pigtails Grade B, No Splitters, 14 pigtails (feeder side), Telcordia, 3 Heat shrink, Monozone trays | |
| EHTSSU014B3PGB001400V3C | Evolv® Home Terminal (EHT), Small size, Philips Screw lock, Universal Strain relief, Standard sealing, with 14 ports, LC APC Duplex, Pigtails Grade B, No Splitters, 14 pigtails (feeder side), VDE, 3 Crimp splice, Monozone trays | |
| EHTSSU018B3PGB000018T3H | Evolv® Home Terminal (EHT), Small size, Philips Screw lock, Universal Strain relief, Standard sealing, with 18 ports, LC APC Duplex, Pigtails Grade B, No Splitters, 18 pigtails (drop side), Telcordia, 3 Heat shrink, Monozone trays |