


ETM-7B-Q
EDGE™ Tap Module 50 µm MM (OM4), 70/30 split ratio (live/tap), 12 F LC duplex ports, one pinned MTP® adapter labelled LIVE, one pinned red MTP adapter labelled TAP, enables six monitored ports
General Specifications
Product Number | ETM-7B-Q |
Product type | Modules |
Fibre category | 50 µm MM (OM4) |
Application | Data Centre |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fibre count | 12 |
Adapter type back | MTP® |
Adapter colour back | Turquoise / Red |
Adapter colour front | Turquoise |
Adapter type front | Shuttered LC |
Housing type | Modules |
Number of adapters per panel | 6 |
Cable Design
Fibre count | 12 |
Polarity | Universal |
Optical Specification - Hardware
Split Ratio Live/Tap | 70/30 |
Splitter Loss for Tap Modules | 1.8 dB LIVE / 6.6 dB TAP |
Fibre category | 50 µm MM (OM4) |
Specifications - Connector A
Connector type | LC duplex |
Ferrule material | Ceramic |
Specifications - Connector B
Connector type | MTP® (pinned) |
Ferrule material | Ceramic |
Dimensions
Height | 15 mm |
Width | 90 mm |
Depth | 165 mm |
Ordering Information
Units per delivery | 1/1 |
Designed for Duplex based infrastructure solutions
Utilizes advanced splitter technology
Maintains equal modal power distribution, reducing insertion loss for increased link reach
EDGE Solutions-based footprint