text.skipToContent text.skipToNavigation
EDGE™ Splice Cassettes provide the interface between the bulk fiber cable and the LC duplex jumpers that connect directly into the electronics. The fiber splice cassette includes a one meter bare ribbon (or twelve x 250 µm single fiber) pigtail, that is loaded within the fiber splice cassette, and can be mass-fusion spliced directly to either ribbon or loose fiber cable. The LC duplex adapters feature hinged VFL-compatible shutters that move up and out of the way when the connector is inserted.
Pigtail Type Not Available
Adapter Housing Colour Not Available
Adapter Type Front Shuttered LC
Fibre Category SM (OS2)

Products

Product Number Product Name
EDGE-CS12-AF-P00RJ EDGE™ Splice Cassette, 12 F, LC duplex, Single-mode APC, Ribbon, Straight Through